1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Starters MSO-2XN Series (MSO-2XN150 22KW 400V AC200V)

MOLDED CASE CIRCUIT BREAKER

Magnetic Starters MSO-2XN Series (MSO-2XN150 22KW 400V AC200V)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MS-N series standard reversible electromagnetic switch, optimal for forward and reverse operation of AC motors.
[Features]
· AC operation type electromagnetic switch (open type).
· Uses AC operation DC excitation method electromagnet.
· No concerns about electromagnet noise occurring, because the DC excitation method is used.
· Surge absorbing function is built in, eliminating coil switch surge.
· Attained low power consumption.
[Applications]
· General use, such as motor starting/stopping, burnout protection, etc.

MS-N Series Electromagnetic Switch Features

MS-N Series Standard/Open Type, AC Operating Reversible Electromagnetic Switch: related image

Model MSO-2XN150 dimensional drawing

  • *1 dimension: when heater nominal is 105 A or 125 A

Weight: 8.3 kg

MS-N Series Standard/Open Type, AC Operating Reversible Electromagnetic Switch: related image

MSO-2XN150 dimensional drawing
Note: Values in ( ) are for heater nominal 105 A or 125 A.

MS-N Series Standard/Open Type, AC Operating Reversible Electromagnetic Switch: related image

MSO-2X150 connection diagram

MS-N Series Standard/Open Type, AC Operating Reversible Electromagnetic Switch: related image

MSO-2XN300 / MSO-2XN400 dimensional drawing
Weight 25 kg, 26 kg

MS-N Series Standard/Open Type, AC Operating Reversible Electromagnetic Switch: related image

MSO-2XN300 / MSO-2XN400 dimensional drawing

MS-N Series Standard/Open Type, AC Operating Reversible Electromagnetic Switch: related image

MSO-2XN300 / MSO-2XN400 connection diagram

  • Adopts twin contacts as standard, for high contact reliability.
  • Auxiliary contacts are a combination of twin movable contacts and a grooved contact, further increasing contact reliability.
  • Standard model that can accommodate a variety of situations.
  • Ease of use, safety, and international compatibility combine to provide accurate motor control and protection.
  • Perfect for forward and reverse operation of AC motors.
  • Adopts high reliability mechanical interlock as a safety consideration.
  • Optimal for forward and reverse motor rotation or reverse phase braking (plugging).
  • New thermal relay that is even easier to use.
  • Optimal for motor overload and locking protection.
Part Number
MSO-2XN150 22KW 400V AC200V SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMotor capacity/nominal thermal nominal size 440 VAC
(kW/A)
Motor Capacity / Thermal Nominal Size VAC 220
(kW/A)
Coil rated voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Frame Size Main circuit voltage
(V)

฿ 28,513.00

฿ 23,548.89

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 98 Day(s) 22/42-AC200296276156N150400

Loading...

  1. 1
 

Basic Information

Operating Method Reversible format Number of Poles 3 Auxiliary Contact 3a3b x 2
Specifications Alternating Current Operation Finger protection/terminal cover NA

Please check the type/dimensions/specifications of the part MSO-2XN150 22KW 400V AC200V in the Magnetic Starters MSO-2XN Series series.

Products with similar specification

Part Number
MSO-2XN150 22KW 400V AC100V
MSO-2XN150 30KW 200V AC100V
MSO-2XN150 30KW 200V AC200V
MSO-2XN150 30KW 400V AC100V
MSO-2XN150 30KW 400V AC200V
MSO-2XN150 37KW 200V AC100V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMotor capacity/nominal thermal nominal size 440 VAC
(kW/A)
Motor Capacity / Thermal Nominal Size VAC 220
(kW/A)
Coil rated voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Frame Size Main circuit voltage
(V)

฿ 28,513.00

1 Piece(s) 98 Day(s) 22/42-AC100296276156N150400

฿ 28,513.00

1 Piece(s) 98 Day(s) -30/105AC100296276156N150200

฿ 28,513.00

1 Piece(s) 98 Day(s) -30/105AC200296276156N150200

฿ 28,513.00

1 Piece(s) 98 Day(s) 30/54-AC100296276156N150400

฿ 28,513.00

1 Piece(s) 98 Day(s) 30/54-AC200296276156N150400

฿ 28,513.00

1 Piece(s) 98 Day(s) -37/125AC100296276156N150200