(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reversible electromagnetic contactor for Mitsubishi electromagnetic switch.
[Features]
· Enables forward rotation / reverse rotation operation, plugging, and normal and emergency switching.
[Applications]
· Perfect for forward and reverse operation of AC motors.
Electromagnetic Contactor | Electromagnetic Switch | Rated Capacity [kW] | Rated Operating Current [A] | Open Thermal Current Ith [A] | Auxiliary Contact | Combination Thermal Relay | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Three-Phase Squirrel-Cage Motor (AC-3 Class) | Three-Phase Squirrel-Cage Motor (AC-3 Class) | Resistant Load (AC-1 Class) | ||||||||||||
200 To 220 V | 380 To 440 V | 500 To 550 V | 200 To 220 V | 380 To 440 V | 500 To 550 V | 200 To 220 V | 380 To 440 V | Standard (Special) | Unit Type Name That Can Be Added × Unit Count | Type Name | Heater Nominal Application Range [A] | |||
S-2 × N125 | MSO-2 × N125 | 30 | 60 | 60 | 125 | 120 | 90 | 150 | 150 | 150 | 2a2b × 2 | UN-AX80 × 2 | THN120 (TA) | 42 to 105 |
S-2 × N150 | MSO-2 × N150 | 37 | 75 | 90 | 150 | 150 | 140 | 200 | 200 | 200 | 3a3b × 2 | - | 42 to 125 | |
S-2 × N220 | MSO-2 × N220 | 55 | 110 | 132 | 220 | 220 | 200 | 260 | 260 | 260 | TH-N220RH | 82 to 180 | ||
S-2 × N300 | MSO-2 × N300 | 75 | 150 | 160 | 300 | 300 | 250 | 350 | 350 | 350 | TH-N400RH | 105 to 250 | ||
S-2 × N400 | MSO-2 × N400 | 110 | 200 | 200 | 400 | 400 | 350 | 450 | 450 | 450 | 105 to 330 | |||
S-2 × N600 | - | 160 | 300 | 300 | 630 | 630 | 500 | 660 | 660 | 660 | 4a4b × 2 | - | TH-N600 | 250 to 500 |
S-2 × N800 | - | 200 | 400 | 400 | 800 | 800 | 720 | 800 | 800 | 800 | 250 to 660 |
S-2 × N125
S-2 × N150
S-2 × N220
S-2 × N300/400
S-2 × N600/800
Part Number |
---|
S-2XN125 AC400V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Coil rated voltage (V) | Auxiliary Contact | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Frame Size | Rated current used Resistance load (AC-1) 200 V (A) | Rated current used Resistance load (AC-1) 400V (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,473.00 ฿ 15,238.38 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 98 Day(s) | AC400 | [Other] 2a2b x 2 | CE / UL / CUL / CCC / CSA | 276 | 153 | 148 | N125 | 150 | 150 |
Loading...
Operating Method | Reversible format | Number of Poles | 3 | Specifications | Alternating Current Operation |
---|---|---|---|---|---|
Finger protection/terminal cover | NA |
Please check the type/dimensions/specifications of the part S-2XN125 AC400V in the Magnetic Contactors S-2XN Series series.
Part Number |
---|
S-2XN125 AC127V |
S-2XN125 AC24V |
S-2XN125 AC260V |
S-2XN125 AC440V |
S-2XN125 AC48V |
S-2XN125 AC500V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Coil rated voltage (V) | Auxiliary Contact | Representative Standard | Dimension length (mm) | Dimension width (mm) | Dimension thickness (mm) | Frame Size | Rated current used Resistance load (AC-1) 200 V (A) | Rated current used Resistance load (AC-1) 400V (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,473.00 | 1 Piece(s) | 98 Day(s) | AC127 | [Other] 2a2b x 2 | CSA / CCC / CUL / UL / CE | 276 | 153 | 148 | N125 | 150 | 150 | ||
฿ 18,473.00 | 1 Piece(s) | 98 Day(s) | AC24 | [Other] 2a2b x 2 | CSA / CCC / CUL / UL / CE | 276 | 153 | 148 | N125 | 150 | 150 | ||
฿ 18,473.00 | 1 Piece(s) | 98 Day(s) | AC260 | [Other] 2a2b x 2 | CSA / CCC / CUL / UL / CE | 276 | 153 | 148 | N125 | 150 | 150 | ||
฿ 18,473.00 | 1 Piece(s) | 98 Day(s) | AC440 | [Other] 2a2b x 2 | CSA / CCC / CUL / UL / CE | 276 | 153 | 148 | N125 | 150 | 150 | ||
฿ 18,473.00 | 1 Piece(s) | 98 Day(s) | AC48 | [Other] 2a2b x 2 | CSA / CCC / CUL / UL / CE | 276 | 153 | 148 | N125 | 150 | 150 | ||
฿ 18,473.00 | 1 Piece(s) | 98 Day(s) | AC500 | [Other] 2a2b x 2 | CSA / CCC / CUL / UL / CE | 276 | 153 | 148 | N125 | 150 | 150 |
How can we improve?
How can we improve?