1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Magnetic Contactors S-2XN Series (Part Number)

MOLDED CASE CIRCUIT BREAKER

Magnetic Contactors S-2XN Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,473.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Reversible electromagnetic contactor for Mitsubishi electromagnetic switch.
[Features]
· Enables forward rotation / reverse rotation operation, plugging, and normal and emergency switching.
[Applications]
· Perfect for forward and reverse operation of AC motors.

MS-N Series Standard/Open Type, AC Operating Reversible Electromagnetic Contactor Specifications

Electromagnetic
Contactor
Electromagnetic
Switch
Rated Capacity [kW]Rated Operating Current [A]Open Thermal
Current

Ith
[A]
Auxiliary ContactCombination
Thermal Relay
Three-Phase Squirrel-Cage Motor
(AC-3 Class)
Three-Phase Squirrel-Cage Motor
(AC-3 Class)
Resistant Load
(AC-1 Class)
200
To
220
V
380
To
440
V
500
To
550
V
200
To
220
V
380
To
440
V
500
To
550
V
200
To
220
V
380
To
440
V
Standard
(Special)
Unit Type Name
That Can Be Added
× Unit Count
Type NameHeater
Nominal
Application Range
[A]
S-2 × N125MSO-2 × N125306060125120901501501502a2b × 2UN-AX80 × 2THN120 (TA)42 to 105
S-2 × N150MSO-2 × N1503775901501501402002002003a3b × 2-42 to 125
S-2 × N220MSO-2 × N22055110132220220200260260260TH-N220RH82 to 180
S-2 × N300MSO-2 × N30075150160300300250350350350TH-N400RH105 to 250
S-2 × N400MSO-2 × N400110200200400400350450450450105 to 330
S-2 × N600-1603003006306305006606606604a4b × 2-TH-N600250 to 500
S-2 × N800-200400400800800720800800800250 to 660

MS-N Series Standard/Open Type, AC Operating Reversible Electromagnetic Contactor External Dimensions

S-2 × N125

S-2 × N125

S-2 × N150

S-2 × N150

S-2 × N220

S-2 × N220

S-2 × N300/400

S-2 × N300/400

S-2 × N600/800

S-2 × N600/800

Part Number
S-2XN150 AC380V SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCoil rated voltage
(V)
Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Frame Size Rated current used Resistance load (AC-1) 200 V
(A)
Rated current used Resistance load (AC-1) 400V
(A)

฿ 22,891.00

฿ 18,912.54

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 98 Day(s) AC380[Other] 3a3b x 2CE / UL / CUL / CCC / CSA296163156N150200200

Loading...

  1. 1
 

Basic Information

Operating Method Reversible format Number of Poles 3 Specifications Alternating Current Operation
Finger protection/terminal cover NA

Please check the type/dimensions/specifications of the part S-2XN150 AC380V in the Magnetic Contactors S-2XN Series series.

Products with similar specification

Part Number
S-2XN125 AC127V
S-2XN125 AC24V
S-2XN125 AC260V
S-2XN150 AC400V
S-2XN150 AC440V
S-2XN150 AC48V
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCoil rated voltage
(V)
Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Frame Size Rated current used Resistance load (AC-1) 200 V
(A)
Rated current used Resistance load (AC-1) 400V
(A)

฿ 18,473.00

1 Piece(s) 98 Day(s) AC127[Other] 2a2b x 2CSA / CCC / CUL / UL / CE276153148N125150150

฿ 18,473.00

1 Piece(s) 98 Day(s) AC24[Other] 2a2b x 2CSA / CCC / CUL / UL / CE276153148N125150150

฿ 18,473.00

1 Piece(s) 98 Day(s) AC260[Other] 2a2b x 2CSA / CCC / CUL / UL / CE276153148N125150150

฿ 22,891.00

1 Piece(s) 98 Day(s) AC400[Other] 3a3b x 2CSA / CCC / CUL / UL / CE296163156N150200200

฿ 22,891.00

1 Piece(s) 98 Day(s) AC440[Other] 3a3b x 2CSA / CCC / CUL / UL / CE296163156N150200200

฿ 22,891.00

1 Piece(s) 98 Day(s) AC48[Other] 3a3b x 2CSA / CCC / CUL / UL / CE296163156N150200200