Molded Case Circuit Breakers (MCCB) MB-Series

Brand :
MITSUBISHI

Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS series MB type no-fuse breaker for motor protection.
[Features]
· Can protect motor against short circuits / overload.
· Series expanded and models renewed from 30 A frames to 1,600 A frames.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· Earth leakage breaker for motor protection.

MB30-CS characteristics of MITSUBISHI Circuit Breakers

Model Circuit BreakersMB30-CS Circuit Breakers
Rated current (A)
at standard ambient temperature 40°C (45°C for ships)
(0.8) (1.2) 1.4 (2) 2.5 (3.2) 4 (5)
6.3 7.1 (8) 10 (12) 16 25 32
Number of poles2 (for single-phase)3
Rated insulation voltage (V)500
Rated
breaking
capacity



(kA)
JIS C 8201-2-1 Ann.1
JIS C 8201-2-1 Ann.2
IEC 60947-2
EN 60947-2
(Icu/Ics)
AC690 V-
500 V-
440 V-
415 V1.5/1.5
400 V1.5/1.5
380 V1.5/1.5
240 V2.5/2
200 V2.5/2
DC250 V-
GB 14048.2
(Icu/Ics)
AC415 V-
400 V-
380 V-
240 V-
DC250 V-
NKAC460 V1.5
250 V2.5
DC250 V-

Operating Characteristics Curve of MITSUBISHI Circuit Breakers

WS series MB type MCCB for motor protection: related image

Temperature Characteristics Curve of MITSUBISHI Circuit Breakers

WS series MB type MCCB for motor protection: related image

MB30-CS Drawing of MITSUBISHI Circuit Breakers

Front Surface Type of MITSUBISHI Circuit Breakers

WS series MB type MCCB for motor protection: related image

Back Surface Type of MITSUBISHI Circuit Breakers

WS series MB type MCCB for motor protection: related image
  • *Circuit Breakers, See the catalog for details on other products.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Molded Case Circuit Breakers (MCCB) MB-Series | MITSUBISHI | MISUMI Thailand