(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- MCCB (Molded Case Circuit Breakers) High performance class NF-HRV series from Mitsubishi electric. - Frame size is 50. - No. of pole can be select 2 or 3 poles. - Applicable for both AC/DC. - Rated ambient temperature 40°C. - Rated current can be select up to 50 A. - Rated insulation voltage (Ui) is 690 V - Mechanical duration (On/Off) is up to 25,000 times. - Electrical duration (On/Off) is up to 10,000 times. - Possible to reverse connection.
Type Name | NF63-HV | |||||
---|---|---|---|---|---|---|
Rated current In A Standard ambient temperature 40°C (45°C for marine) | 10 15 20 30 40 50 | |||||
Number of Positions | 2 | 3 | 4 | |||
Rated Insulation Voltage Ui V | 690 | |||||
Rated short circuit breaking capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 690 V | 2.5/2.5 | ||
500 V | 7.5/7.5 | |||||
440 V | 10/8 | |||||
415 V | 10/8 | |||||
400 V | 10/8 | |||||
380 V | 10/8 | |||||
230 V | 25/19 | |||||
DC | 250 V (*1) | 7.5/7.5 | ||||
GB 14048.2 (Icu/Ics) | AC | 415 V | 10/8 | |||
400 V | 10/8 | |||||
380 V | 10/8 | |||||
230 V | 25/19 | |||||
DC | 250 V | 7.5/7.5 | ||||
NK (Icu/Ics) | AC | 450 V | 10/8 | - | ||
240 V | 25/19 | - | ||||
DC | 250 V | 7.5/7.5 | - |
*: For 3-position and 4-position products, use 2 positions.
Internal equipment of NF63-HV
Temperature correction curve of NF63-HV
Type Name | NF63-HRV | NF125-HV | ||||||
---|---|---|---|---|---|---|---|---|
Rated current In A Standard ambient temperature 40°C (45°C for marine) | 15 20 30 40 50 | 15 20 30 40 50 | ||||||
Number of Positions | 2 | 3 | 2 | 3 | 4 | |||
Rated Insulation Voltage Ui V | 690 | 690 | ||||||
Rated short circuit breaking capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 690 V | 2.5/1 | 10/8 | |||
500 V | 20/10 | 30/23 | ||||||
440 V | 30/15 | 50/38 | ||||||
415 V | 30/15 | 50/38 | ||||||
400 V | 30/15 | 50/38 | ||||||
380 V | 30/15 | 50/38 | ||||||
230 V | 85/43 | 100/75 | ||||||
DC | 250 V (*1) | 40/20 | - | |||||
GB 14048.2 (Icu/Ics) | AC | 415 V | - | 50/38 | ||||
400 V | - | 50/38 | ||||||
380 V | - | 50/38 | ||||||
230 V | - | 100/75 | ||||||
DC | 250 V | - | - | |||||
NK (Icu/Ics) | AC | 450 V | 30/15 | 50/38 | - | |||
240 V | 85/43 | 100/75 | - | |||||
DC | 250 V | 40/20 | - | - | ||||
Parts included as standard (Surface type) | Mounting screw M4 × 0.7 × 55 (2, 3-position 2 pcs., 4-position 4 pcs.) (*2) Insulation barrier (2-position 1 pc., 3-position 2 pcs., 4-position 3 pcs.) |
*1: For 3-position and 4-position products, use 2 positions. In that case, do not use the neutral pole of the 4-position product. Also, if you connect as shown in the figure, you can use up to 400 V DC for 3-position products and 500 V DC for 4-position products. Please refer to the catalog for more details.
*2: It is attached to NF63-HRV and NF125-HV.
Internal equipment of NF63-HRV/NF125-HV
* For 2-position products of NF63-HRV and NF125-HV, refer to the number of mounting of 3-position products.
Temperature correction curve of NF63-HRV/NF125-HV
Type Name | NF125-HEV | ||||
---|---|---|---|---|---|
Rated current In A Standard ambient temperature 40°C | 50 | ||||
Number of Positions | 3 | 4 | |||
Rated Insulation Voltage Ui V | 690 | ||||
Rated short circuit breaking capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN 60947-2 (Icu/Ics) | AC | 690 V | 10/8 | |
500 V | 50/38 | ||||
440 V | 65/65 | ||||
415 V | 70/70 | ||||
400 V | 75/75 | ||||
380 V | 75/75 | ||||
230 V | 100/100 | ||||
DC | 250 V | - | |||
GB 14048.2 (Icu/Ics) | AC | 415 V | 70/70 | ||
400 V | 75/75 | ||||
380 V | 75/75 | ||||
230 V | 100/100 | ||||
DC | 250 V | - | |||
NK (Icu/Ics) | AC | 450 V | - | ||
240 V | - | ||||
DC | 250 V | - | |||
Parts included as standard (Surface type) | Mounting screw M4 × 0.7 × 55 (3-position 2 pcs., 4-position 4 pcs.) Insulation barrier (3-position 4 pcs., 4-position 6 pcs.) |
Internal equipment of NF125-HEV
(*) SLT is included from the standard. A control power supply (100 to 240 V AC/DC) is required.
Current reduction curve of NF125-HEV
*Please refer to the catalog for any information not listed above.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,492.00 ฿ 5,619.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 85 | 30 | 40 | 3 | 50 | Fasten With Screws | Surface type | PSE / CE | 90 | ||
฿ 1,285.00 ฿ 963.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | 50AF | 25 | 10 | 7.5 | 2 | 10 | DIN/Screw retention | Surface type | PSE / CE / CCC | 50 | ||
฿ 1,285.00 ฿ 963.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 25 | 10 | 7.5 | 2 | 15 | DIN/Screw retention | Surface type | PSE / CE / CCC | 50 | ||
฿ 1,285.00 ฿ 963.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 6 Day(s) | - | 50AF | 25 | 10 | 7.5 | 2 | 20 | DIN/Screw retention | Surface type | PSE / CE / CCC | 50 | ||
฿ 1,285.00 ฿ 963.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 25 | 10 | 7.5 | 2 | 40 | DIN/Screw retention | Surface type | PSE / CE / CCC | 50 | ||
฿ 1,285.00 ฿ 963.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | 50AF | 25 | 10 | 7.5 | 2 | 50 | DIN/Screw retention | Surface type | PSE / CE / CCC | 50 | ||
฿ 1,888.00 ฿ 1,416.19 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 25 | 10 | 7.5 | 3 | 10 | DIN/Screw retention | Surface type | PSE / CE / CCC | 75 | ||
฿ 1,888.00 ฿ 1,416.19 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | 50AF | 25 | 10 | 7.5 | 3 | 20 | DIN/Screw retention | Surface type | PSE / CE / CCC | 75 | ||
฿ 1,888.00 ฿ 1,416.19 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 25 | 10 | 7.5 | 3 | 30 | DIN/Screw retention | Surface type | PSE / CE / CCC | 75 | ||
฿ 1,888.00 ฿ 1,416.19 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | 50AF | 25 | 10 | 7.5 | 3 | 40 | DIN/Screw retention | Surface type | PSE / CE / CCC | 75 | ||
฿ 1,888.00 ฿ 1,416.19 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | Same day | - | 50AF | 25 | 10 | 7.5 | 3 | 50 | DIN/Screw retention | Surface type | PSE / CE / CCC | 75 | ||
฿ 2,410.00 ฿ 1,807.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 25 | 10 | 7.5 | 4 | 10 | DIN/Screw retention | Surface type | PSE / CE / CCC | 100 | ||
฿ 2,410.00 ฿ 1,807.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 25 | 10 | 7.5 | 4 | 15 | DIN/Screw retention | Surface type | PSE / CE / CCC | 100 | ||
฿ 2,410.00 ฿ 1,807.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 25 | 10 | 7.5 | 4 | 20 | DIN/Screw retention | Surface type | PSE / CE / CCC | 100 | ||
฿ 2,410.00 ฿ 1,807.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 25 | 10 | 7.5 | 4 | 30 | DIN/Screw retention | Surface type | PSE / CE / CCC | 100 | ||
฿ 2,410.00 ฿ 1,807.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 25 | 10 | 7.5 | 4 | 40 | DIN/Screw retention | Surface type | PSE / CE / CCC | 100 | ||
฿ 2,410.00 ฿ 1,807.50 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | 50AF | 25 | 10 | 7.5 | 4 | 50 | DIN/Screw retention | Surface type | PSE / CE / CCC | 100 | ||
฿ 4,217.00 ฿ 3,162.33 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 2 | 16 | Fasten With Screws | - | PSE / CE | 90 | ||
฿ 4,217.00 ฿ 3,162.33 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 2 | 20 | Fasten With Screws | Surface type | PSE / CE / CCC | 90 | ||
฿ 4,217.00 ฿ 3,162.33 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 2 | 32 | Fasten With Screws | - | PSE / CE | 90 | ||
฿ 4,217.00 ฿ 3,162.33 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 2 | 40 | Fasten With Screws | Surface type | PSE / CE / CCC | 90 | ||
฿ 4,217.00 ฿ 3,162.33 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 2 | 50 | Fasten With Screws | Surface type | PSE / CE / CCC | 90 | ||
฿ 4,217.00 ฿ 3,162.33 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 2 | 63 | Fasten With Screws | - | PSE / CE | 90 | ||
฿ 4,217.00 ฿ 3,162.33 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 2 | 80 | Fasten With Screws | - | PSE / CE | 90 | ||
฿ 6,185.00 ฿ 4,638.75 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 3 | 16 | Fasten With Screws | - | PSE / CE | 90 | ||
฿ 6,185.00 ฿ 4,638.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 3 | 20 | Fasten With Screws | Surface type | PSE / CE / CCC | 90 | ||
฿ 6,185.00 ฿ 4,638.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 3 | 30 | Fasten With Screws | Surface type | PSE / CE / CCC | 90 | ||
฿ 6,185.00 ฿ 4,638.75 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 3 | 32 | Fasten With Screws | - | PSE / CE | 90 | ||
฿ 6,185.00 ฿ 4,638.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 3 | 40 | Fasten With Screws | Surface type | PSE / CE / CCC | 90 | ||
฿ 6,185.00 ฿ 4,638.75 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 3 | 50 | Fasten With Screws | Surface type | PSE / CE / CCC | 90 | ||
฿ 6,185.00 ฿ 4,638.75 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 3 | 63 | Fasten With Screws | - | PSE / CE | 90 | ||
฿ 6,185.00 ฿ 4,638.75 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 3 | 80 | Fasten With Screws | - | PSE / CE | 90 | ||
฿ 8,032.00 ฿ 6,024.00 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 4 | 16 | Fasten With Screws | - | PSE / CE | 120 | ||
฿ 8,032.00 ฿ 6,024.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 4 | 20 | Fasten With Screws | Surface type | PSE / CE / CCC | 120 | ||
฿ 8,032.00 ฿ 6,024.00 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 4 | 32 | Fasten With Screws | - | PSE / CE | 120 | ||
฿ 8,032.00 ฿ 6,024.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 4 | 40 | Fasten With Screws | Surface type | PSE / CE / CCC | 120 | ||
฿ 8,032.00 ฿ 6,024.00 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 100 | 50 | - | 4 | 50 | Fasten With Screws | Surface type | PSE / CE / CCC | 120 | ||
฿ 8,032.00 ฿ 6,024.00 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 4 | 63 | Fasten With Screws | - | PSE / CE | 120 | ||
฿ 8,032.00 ฿ 6,024.00 | MOLD CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 100 | 75 | 50 | 4 | 80 | Fasten With Screws | - | PSE / CE | 120 |
Loading...
Dimension height(mm) | 130 | Dimension depth(mm) | 90 | Format | High Performance Products |
---|
How can we improve?
How can we improve?