1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molded Case Circuit Breakers (MCCB) NF-SV Series (Part Number)

MOLDED CASE CIRCUIT BREAKER

Molded Case Circuit Breakers (MCCB) NF-SV Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V series NF-S type no-fuse breaker (general-purpose product).
[Features]
· Small, high performance, and economical no-fuse breaker.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· No-fuse breaker, general-purpose product.

NF32-SV/NF63-SV specifications

Type Name NF32-SV NF63-SV
Rated current In
Standard ambient temperature 40°C (45°C for marine use) A
3 5 10
15 20
30
32 (3) (5)
10 15 20
30 40 50
Number of Positions 2 3 2 3 2 3 4
Rated insulation voltage Ui V 600 600 600
Rated short circuit breaker capacity







kA
JIS C 8201-2-1
Ann.1
JIS C 8201-2-1
Ann.2
IEC 60947-2
EN60947-2
(Icu/Ics)
AC 690 V - - -
500 V 2.5/2.5 2.5/2.5 7.5/7.5
440 V 2.5/2.5 2.5/2.5 7.5/7.5
415 V 2.5/2.5 2.5/2.5 7.5/7.5
400 V 5/5 5/5 7.5/7.5
380 V 5/5 5/5 7.5/7.5
230 V 7.5/7.5 7.5/7.5 15/15
DC 250 V (*1) 2.5/2.5 2.5/2.5 7.5/7.5
GB14048.2
(Icu/Ics)
AC 415 V 2.5/2.5 2.5/2.5 7.5/7.5
400 V 5/5 5/5 7.5/7.5
380 V 5/5 5/5 7.5/7.5
230 V 7.5/7.5 7.5/7.5 15/15
DC 250 V 2.5/2.5 2.5/2.5 7.5/7.5
NK
(Icu/Ics)
AC 450 V 2.5/2.5 2.5/2.5 7.5/7.5 -
240 V 7.5/7.5 7.5/7.5 15/15 -
DC 250 V 2.5/2.5 - 2.5/2.5 - 7.5/7.5 -

*1 For 3-position products and 4-position products, use 2 positions.

Dimensions of NF32-SV/NF63-SV

Surface type

WS-V Series NF-S Type MCCB (General-Purpose Model) 30 to 100 AF: Related images

Back Surface Type

WS-V Series NF-S Type MCCB (General-Purpose Model) 30 to 100 AF: Related images

Embedded Type

WS-V Series NF-S Type MCCB (General-Purpose Model) 30 to 100 AF: Related images

Inserted type

WS-V Series NF-S Type MCCB (General-Purpose Model) 30 to 100 AF: Related images
  • *See the catalog for details on other products.
Part Number
NF63-SV 3P 20A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Format Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated breaking capacity 
(kA)
Internal included equipment

฿ 1,728.00

฿ 1,296.17

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) 72 Day(s) -50AF7.57.5-320DIN/Screw retentionSurface typePSE / CE / CCC1307590-General-Purpose Product----

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part NF63-SV 3P 20A in the Molded Case Circuit Breakers (MCCB) NF-SV Series series.

Products with similar specification

Part Number
NF125-SV 2P 40A
NF125-SV 2P 50A
NF125-SV 2P 63A
NF63-SV 3P 30A
NF63-SV 3P 40A
NF63-SV 3P 50A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAmpere frame Rated block capacity AC 400 V
(kA)
Rated Braking Capacity at Rated Voltage of VDC 250
(kA)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Number of Poles Rated Current
(A)
Mounting Method Connection Method Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Format Rated block capacity AC 415 V
(kA)
Rated block capacity AC 240 V
(kA)
Rated breaking capacity 
(kA)
Internal included equipment

฿ 2,570.00

1 Piece(s) 6 Day(s) -[100AF to 199AF] 100AF3040-240Fasten With ScrewsSurface typeCE / PSE / CCC1306090-General-Purpose Product----

฿ 2,570.00

1 Piece(s) 6 Day(s) -[100AF to 199AF] 100AF3040-250Fasten With ScrewsSurface typeCE / PSE / CCC1306090-General-Purpose Product----

฿ 2,570.00

1 Piece(s) 72 Day(s) 10[100AF to 199AF] 100AF3040-263Fasten With Screws-CE / PSE / CCC1306090-General-Purpose Product----

฿ 1,728.00

1 Piece(s) Same day -50AF7.57.5-330DIN/Screw retentionSurface typeCE / PSE / CCC1307590-General-Purpose Product----

฿ 1,728.00

1 Piece(s) Same day -50AF7.57.5-340DIN/Screw retentionSurface typeCE / PSE / CCC1307590-General-Purpose Product----

฿ 1,728.00

1 Piece(s) Same day -50AF7.57.5-350DIN/Screw retentionSurface typeCE / PSE / CCC1307590-General-Purpose Product----