(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
WS-V series NF-S type no-fuse breaker (general-purpose product).
[Features]
· Small, high performance, and economical no-fuse breaker.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· No-fuse breaker, general-purpose product.
Type Name | NF32-SV | NF63-SV | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
Rated current In Standard ambient temperature 40°C (45°C for marine use) A | 3 5 10 15 20 30 | 32 | (3) (5) 10 15 20 30 40 50 | |||||||
Number of Positions | 2 | 3 | 2 | 3 | 2 | 3 | 4 | |||
Rated insulation voltage Ui V | 600 | 600 | 600 | |||||||
Rated short circuit breaker capacity kA | JIS C 8201-2-1 Ann.1 JIS C 8201-2-1 Ann.2 IEC 60947-2 EN60947-2 (Icu/Ics) | AC | 690 V | - | - | - | ||||
500 V | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | |||||||
440 V | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | |||||||
415 V | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | |||||||
400 V | 5/5 | 5/5 | 7.5/7.5 | |||||||
380 V | 5/5 | 5/5 | 7.5/7.5 | |||||||
230 V | 7.5/7.5 | 7.5/7.5 | 15/15 | |||||||
DC | 250 V (*1) | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | ||||||
GB14048.2 (Icu/Ics) | AC | 415 V | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | |||||
400 V | 5/5 | 5/5 | 7.5/7.5 | |||||||
380 V | 5/5 | 5/5 | 7.5/7.5 | |||||||
230 V | 7.5/7.5 | 7.5/7.5 | 15/15 | |||||||
DC | 250 V | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | ||||||
NK (Icu/Ics) | AC | 450 V | 2.5/2.5 | 2.5/2.5 | 7.5/7.5 | - | ||||
240 V | 7.5/7.5 | 7.5/7.5 | 15/15 | - | ||||||
DC | 250 V | 2.5/2.5 | - | 2.5/2.5 | - | 7.5/7.5 | - |
*1 For 3-position products and 4-position products, use 2 positions.
Part Number |
---|
NF125-SV 4P 30A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Format | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,738.00 ฿ 3,553.97 | MOLDED CASE CIRCUIT BREAKER | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 30 | 40 | - | 4 | 30 | Fasten With Screws | Surface type | PSE / CE / CCC | 130 | 120 | 90 | - | General-Purpose Product | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part NF125-SV 4P 30A in the Molded Case Circuit Breakers (MCCB) NF-SV Series series.
Part Number |
---|
NF125-SV 2P 40A |
NF125-SV 2P 50A |
NF125-SV 2P 63A |
NF125-SV 4P 32A |
NF125-SV 4P 40A |
NF125-SV 4P 50A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Ampere frame | Rated block capacity AC 400 V (kA) | Rated Braking Capacity at Rated Voltage of VDC 250 (kA) | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Number of Poles | Rated Current (A) | Mounting Method | Connection Method | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Format | Rated block capacity AC 415 V (kA) | Rated block capacity AC 240 V (kA) | Rated breaking capacity (kA) | Internal included equipment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,570.00 | 1 Piece(s) | 6 Day(s) | - | [100AF to 199AF] 100AF | 30 | 40 | - | 2 | 40 | Fasten With Screws | Surface type | CE / PSE / CCC | 130 | 60 | 90 | - | General-Purpose Product | - | - | - | - | ||
฿ 2,570.00 | 1 Piece(s) | 6 Day(s) | - | [100AF to 199AF] 100AF | 30 | 40 | - | 2 | 50 | Fasten With Screws | Surface type | CE / PSE / CCC | 130 | 60 | 90 | - | General-Purpose Product | - | - | - | - | ||
฿ 2,570.00 | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 30 | 40 | - | 2 | 63 | Fasten With Screws | - | CE / PSE / CCC | 130 | 60 | 90 | - | General-Purpose Product | - | - | - | - | ||
฿ 4,738.00 | 1 Piece(s) | 72 Day(s) | 10 | [100AF to 199AF] 100AF | 30 | 40 | - | 4 | 32 | Fasten With Screws | - | CE / PSE / CCC | 130 | 120 | 90 | - | General-Purpose Product | - | - | - | - | ||
฿ 4,738.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 30 | 40 | - | 4 | 40 | Fasten With Screws | Surface type | CE / PSE / CCC | 130 | 120 | 90 | - | General-Purpose Product | - | - | - | - | ||
฿ 4,738.00 | 1 Piece(s) | 72 Day(s) | - | [100AF to 199AF] 100AF | 30 | 40 | - | 4 | 50 | Fasten With Screws | Surface type | CE / PSE / CCC | 130 | 120 | 90 | - | General-Purpose Product | - | - | - | - |
How can we improve?
How can we improve?