Molded Case Circuit Breakers (MCCB) NF-SV Series

Brand :
MITSUBISHI

Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

WS-V series NF-S type no-fuse breaker (general-purpose product).
[Features]
· Small, high performance, and economical no-fuse breaker.
· Connection method: front surface type, back surface type, embedded type, inserted type.
[Applications]
· No-fuse breaker, general-purpose product.

Specification Table of MITSUBISHI Circuit Breakers

Model Name Circuit BreakersNF32-SVNF63-SV
Rated current In
Reference ambient temperature 40℃ (marine 45℃) A
3 5 10
15 20
30
32(3) (5)
10 15 20
30 40 50
Number of poles2323234
Rated insulation voltage Ui V600600600

Rated short circuit
breaking capacity kA





JIS C 8201-2-1
Ann.1
JIS C 8201-2-1
Ann.2
IEC 60947-2
EN60947-2
(Icu/Ics)
AC690V---
500V2.5/2.52.5/2.57.5/7.5
440V2.5/2.52.5/2.57.5/7.5
415V2.5/2.52.5/2.57.5/7.5
400V5/55/57.5/7.5
380V5/55/57.5/7.5
230V7.5/7.57.5/7.515/15
DC250V (Note 1)2.5/2.52.5/2.57.5/7.5
GB14048.2
(Icu/Ics)
AC415V2.5/2.52.5/2.57.5/7.5
400V5/55/57.5/7.5
380V5/55/57.5/7.5
230V7.5/7.57.5/7.515/15
DC250V2.5/2.52.5/2.57.5/7.5
NK
(Icu/Ics)
AC450V2.5/2.52.5/2.57.5/7.5-
240V7.5/7.57.5/7.515/15-
DC250V2.5/2.5-2.5/2.5-7.5/7.5-

Note 1: Circuit Breakers, For 3-pole and 4-pole products, please use two poles.

External dimensions of NF32-SV/NF63-SV of MITSUBISHI Circuit Breakers

Surface Shape of MITSUBISHI Circuit Breakers

WS-V Series NF-S Type No-Fuse Breaker (General Purpose) 30 to 100AF: Related Images

Back Side Type of MITSUBISHI Circuit Breakers

WS-V Series NF-S Type No-Fuse Breaker (General Purpose) 30 to 100AF: Related Images

Embedded Type of MITSUBISHI Circuit Breakers

WS-V Series NF-S Type No-Fuse Breaker (General Purpose) 30 to 100AF: Related Images

Insertion Type of MITSUBISHI Circuit Breakers

WS-V Series NF-S Type No-Fuse Breaker (General Purpose) 30 to 100AF: Related Images
  • *Circuit Breakers, For details on other products, please refer to the catalog.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Molded Case Circuit Breakers (MCCB) NF-SV Series | MITSUBISHI | MISUMI Thailand