1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT1000 Analog RGB Cable

DISPLAY OPTION/ACCESSORIES

GOT1000 Analog RGB Cable
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,290.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

5-m long analog RGB cable.
[Features]
· Connects GOT2000, GOT1000 and external monitors / PC / vision sensors, etc.
[Applications]
· For GOT2000, GOT1000.

Analog RGB Cable Specifications

GOT1000 Analog RGB Cable: related images

GT15-C50VG external appearance

Specifications

  • Category: Cable
  • Series: GOT2000/GOT1000
  • Compatible models: GT27, GT16□5M, GT15□5V
  • Type: Analog RGB Cable

*Compatible models: Usable cables and connection types vary depending on the GOT body. For details, refer to the "GOT1000 Series Handbook," "GOT2000 Series Connection Manual" or "GOT1000 Series Connection Manual" catalogs.

Part Number
GT15-C50VG SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,290.00

฿ 6,248.26

DISPLAY OPTION/ACCESSORIES 1 Piece(s) 36 Day(s)

Loading...

  1. 1
 

Basic Information

Compatible Model GT16□5M / GT15□5V Cable Length(m) 5 Connection destination other company name External monitor

Please check the type/dimensions/specifications of the part GT15-C50VG in the GOT1000 Analog RGB Cable series.