1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GOT-A900 Sequencer ⇔ GOT, GOT ⇔ GOT Connection Cables

PLC(CPUUNIT)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

GOT-A900 Sequencer ⇔ GOT, GOT ⇔ GOT connection cables.
[Features]
· Can be connected to a sequencer.
· Cable Length: 1.5 m (FX9GT-CAB0-150), 3.0 m (QC30R2)
[Applications]
· Sequencer ⇔ GOT, GOT ⇔ GOT connection.

Connection Cable Specifications

Product NameType NameCable LengthApplications
RS-422
Cable
FXCPU Direct Connection CableFX9GT-CAB0-1501.5 mFor FXCPU (FX0, FX0S, X0N, FX1S, FX1N, FX2N, FX2NC) from/to GOT connection
RS-232C
Cable
QCPU Direct Connection CableQC30R23 mFor QCPU from/to GOT connection
Part Number
QC30R2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,200.00

฿ 1,935.78

PLC(CPUUNIT) 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Features RS-232C cable Applicable Model A985(-V) / A97□ / A960 / A956W / A950GOT Cable Length(m) 3
Connection destination QCPU Connector 1 Mini-DIN 6P Connector 2 D-Sub 9P
Communication method 1 RS-232C

Please check the type/dimensions/specifications of the part QC30R2 in the GOT-A900 Sequencer ⇔ GOT, GOT ⇔ GOT Connection Cables series.