(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi screen configuration software.
[Features]
· Provides integrated support for HMI screen configuration.
· Compatible with GOT2000, GOT1000, GT SoftGOT2000 and GT SoftGOT1000.
· Language: Japanese, English.
[Applications]
· Interface screen configuration software.
Software that provides general support for creation of display screens.
Designed under the three key concepts of "Simple," "Clear" and "Easy to Use," the software provides user-friendly functions to help create image-rich screens, which successfully reduces drawing man-hours.
You can convert GOT800 Series project data to GT Works3-compatible data. (Included with GT Works3)
You can use the GOT functions on a personal computer or panel computer.
The software can be connected to various FA equipment and provides the same monitoring functions available on the GOT2000 Series.
GT SoftGOT2000 Version 1 is a software program included in GT Works3.
A separate license key (GT27-SGTKEY-U) needs to be equipped to use the software.
GT SoftGOT1000 is an HMI software program that provides the GOT functions on a personal computer or panel computer.
It connects to Mitsubishi sequencers and various other equipment and provides the same monitoring functions available on the GOT1000 Series.
A separate license key (GT15-SGTKEY-U) needs to be equipped to use the software.
MELSOFT GT Works3 software package standard license. (English Version)
Category | Software | |
---|---|---|
Series | GOT2000/GOT1000 | |
Classification | GT Works3 Version1 | |
Product Type Name | SW1DND-GTWK3-E | |
Supported Models | GOT2000, GOT1000, GT SoftGOT2000, GT SoftGOT1000 | |
Configuration of Software Package | GT Designer3 Version1, GT Converter2 Version3, GT SoftGOT2000 Version1, GT SoftGOT1000 Version3, Document Converter, MES DB Connection Service, Data Transfer Tool, etc. | |
Operating Environment | Personal Computer | Personal computer running Windows |
OS | Microsoft Windows 10 Home Operating System (64-bit/32-bit)*1*2*4*5*7 Microsoft Windows 10 Pro Operating System (64-bit/32-bit)*1*2*4*5*6*7 Microsoft Windows 10 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6*7 Microsoft Windows 8.1 Operating System (64-bit/32-bit)*1*2*4*5 Microsoft Windows 8.1 Pro Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8.1 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8 Operating System (64-bit/32-bit)*1*2*4*5 Microsoft Windows 8 Pro Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 7 Starter Operating System (32-bit)*1*2 Microsoft Windows 7 Home Premium Operating System (64-bit/32-bit)*1*2*4 Microsoft Windows 7 Professional Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows 7 Ultimate Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows 7 Enterprise Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows Vista Home Basic Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Home Premium Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Business Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Ultimate Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Enterprise Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows XP Professional (32-bit) Service Pack 3 or later*1*2 Microsoft Windows XP Home Edition (32-bit) Service Pack 3 or later*1*2 English Version, Simplified Chinese Version, Traditional Chinese Version, Korean Version, German Version | |
CPU | Intel Core 2 Duo processor, 2 GHz or higher, is recommended | |
Required Memory | Windows 10 (64-bit Version), Windows 8.1 (64-bit Version), Windows 8 (64-bit Version), Windows 7 (64-bit Version): 2 GB or more is recommended. Windows 10 (32-bit Version), Windows 8.1 (32-bit Version), Windows 8 (32-bit Version), Windows 7 (32-bit Version), Windows Vista (32-bit Version), Windows XP: 1 GB or more is recommended | |
Hard Disk Space | To install: 5 GB or more is recommended. To run: 512 MB or more is recommended | |
Disk Drive | DVD-ROM Drive | |
Display Color | High color (16-bit) or better | |
Display | Resolution XGA (1,024 × 768 dots) or better | |
Other | Use accessories compatible with the operating systems listed above. · To install: mouse, keyboard, DVD-ROM drive · To run: mouse, keyboard · To print: printer Provide the following items as necessary. · To perform simulation (limited to outputting buzzer sound, etc.): sound card, speaker | |
Language | English Version |
MELSOFT GT Works3 software package standard license. (Japanese Version)
Category | Software | |
---|---|---|
Series | GOT2000/GOT1000 | |
Classification | GT Works3 Version1 | |
Product Type Name | SW1DND-GTWK3-J | |
Supported Models | GOT2000, GOT1000, GT SoftGOT2000, GT SoftGOT1000 | |
Configuration of Software Package | GT Designer3 Version1, GT Converter2 Version3, GT SoftGOT2000 Version1, GT SoftGOT1000 Version3, Document Converter, MES DB Connection Service, Data Transfer Tool, etc. | |
Operating Environment | Personal Computer | Personal computer running Windows |
OS | Microsoft Windows 10 Home Operating System (64-bit/32-bit)*1*2*4*5*7 Microsoft Windows 10 Pro Operating System (64-bit/32-bit)*1*2*4*5*6*7 Microsoft Windows 10 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6*7 Microsoft Windows 8.1 Operating System (64-bit/32-bit)*1*2*4*5 Microsoft Windows 8.1 Pro Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8.1 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8 Operating System (64-bit/32-bit)*1*2*4*5 Microsoft Windows 8 Pro Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 7 Starter Operating System (32-bit)*1*2 Microsoft Windows 7 Home Premium Operating System (64-bit/32-bit)*1*2*4 Microsoft Windows 7 Professional Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows 7 Ultimate Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows 7 Enterprise Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows Vista Home Basic Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Home Premium Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Business Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Ultimate Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Enterprise Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows XP Professional (32-bit) Service Pack 3 or later*1*2 Microsoft Windows XP Home Edition (32-bit) Service Pack 3 or later*1*2 Japanese Version | |
CPU | Intel Core 2 Duo processor, 2 GHz or higher, is recommended | |
Required Memory | Windows 10 (64-bit Version), Windows 8.1 (64-bit Version), Windows 8 (64-bit Version), Windows 7 (64-bit Version): 2 GB or more is recommended. Windows 10 (32-bit Version), Windows 8.1 (32-bit Version), Windows 8 (32-bit Version), Windows 7 (32-bit Version), Windows Vista (32-bit Version), Windows XP: 1 GB or more is recommended | |
Hard Disk Space | To install: 5 GB or more is recommended. To run: 512 MB or more is recommended | |
Disk Drive | DVD-ROM Drive | |
Display Color | High color (16-bit) or better | |
Display | Resolution XGA (1,024 × 768 dots) or better | |
Other | Use accessories compatible with the operating systems listed above. · To install: mouse, keyboard, DVD-ROM drive · To run: mouse, keyboard · To print: printer Provide the following items as necessary. · To perform simulation (limited to outputting buzzer sound, etc.): sound card, speaker | |
Language | Japanese version |
Included in the MELSOFT GT Works3 software package additional license. (English Version)
Category | Software | |
---|---|---|
Series | GOT2000/GOT1000 | |
Classification | GT Works3 Version1 | |
Product Type Name | SW1DND-GTWK3-EAZ | |
Supported Models | GOT2000, GOT1000, GT SoftGOT2000, GT SoftGOT1000 | |
Configuration of Software Package | GT Designer3 Version1, GT Converter2 Version3, GT SoftGOT2000 Version1, GT SoftGOT1000 Version3, Document Converter, MES DB Connection Service, Data Transfer Tool, etc. | |
Operating Environment | Personal Computer | Personal computer running Windows |
OS | Microsoft Windows 10 Home Operating System (64-bit/32-bit)*1*2*4*5*7 Microsoft Windows 10 Pro Operating System (64-bit/32-bit)*1*2*4*5*6*7 Microsoft Windows 10 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6*7 Microsoft Windows 8.1 Operating System (64-bit/32-bit)*1*2*4*5 Microsoft Windows 8.1 Pro Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8.1 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8 Operating System (64-bit/32-bit)*1*2*4*5 Microsoft Windows 8 Pro Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 7 Starter Operating System (32-bit)*1*2 Microsoft Windows 7 Home Premium Operating System (64-bit/32-bit)*1*2*4 Microsoft Windows 7 Professional Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows 7 Ultimate Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows 7 Enterprise Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows Vista Home Basic Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Home Premium Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Business Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Ultimate Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Enterprise Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows XP Professional (32-bit) Service Pack 3 or later*1*2 Microsoft Windows XP Home Edition (32-bit) Service Pack 3 or later*1*2 English Version, Simplified Chinese Version, Traditional Chinese Version, Korean Version, German Version | |
CPU | Intel Core 2 Duo processor, 2 GHz or higher, is recommended | |
Required Memory | Windows 10 (64-bit Version), Windows 8.1 (64-bit Version), Windows 8 (64-bit Version), Windows 7 (64-bit Version): 2 GB or more is recommended. Windows 10 (32-bit Version), Windows 8.1 (32-bit Version), Windows 8 (32-bit Version), Windows 7 (32-bit Version), Windows Vista (32-bit Version), Windows XP: 1 GB or more is recommended | |
Hard Disk Space | To install: 5 GB or more is recommended. To run: 512 MB or more is recommended | |
Disk Drive | DVD-ROM Drive | |
Display Color | High color (16-bit) or better | |
Display | Resolution XGA (1,024 × 768 dots) or better | |
Other | Use accessories compatible with the operating systems listed above. · To install: mouse, keyboard, DVD-ROM drive · To run: mouse, keyboard · To print: printer Provide the following items as necessary. · To perform simulation (limited to outputting buzzer sound, etc.): sound card, speaker | |
Language | English Version |
Included in the MELSOFT GT Works3 software package additional license. (Japanese Version)
Category | Software | |
---|---|---|
Series | GOT2000/GOT1000 | |
Classification | GT Works3 Version1 | |
Product Type Name | SW1DND-GTWK3-JAZ | |
Supported Models | GOT2000, GOT1000, GT SoftGOT2000, GT SoftGOT1000 | |
Configuration of Software Package | GT Designer3 Version1, GT Converter2 Version3, GT SoftGOT2000 Version1, GT SoftGOT1000 Version3, Document Converter, MES DB Connection Service, Data Transfer Tool, etc. | |
Operating Environment | Personal Computer | Personal computer running Windows |
OS | Microsoft Windows 10 Home Operating System (64-bit/32-bit)*1*2*4*5*7 Microsoft Windows 10 Pro Operating System (64-bit/32-bit)*1*2*4*5*6*7 Microsoft Windows 10 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6*7 Microsoft Windows 8.1 Operating System (64-bit/32-bit)*1*2*4*5 Microsoft Windows 8.1 Pro Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8.1 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8 Operating System (64-bit/32-bit)*1*2*4*5 Microsoft Windows 8 Pro Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 8 Enterprise Operating System (64-bit/32-bit)*1*2*4*5*6 Microsoft Windows 7 Starter Operating System (32-bit)*1*2 Microsoft Windows 7 Home Premium Operating System (64-bit/32-bit)*1*2*4 Microsoft Windows 7 Professional Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows 7 Ultimate Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows 7 Enterprise Operating System (64-bit/32-bit)*1*2*3*4 Microsoft Windows Vista Home Basic Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Home Premium Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Business Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Ultimate Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows Vista Enterprise Operating System (32-bit) Service Pack 1 or later*1*2 Microsoft Windows XP Professional (32-bit) Service Pack 3 or later*1*2 Microsoft Windows XP Home Edition (32-bit) Service Pack 3 or later*1*2 Japanese Version | |
CPU | Intel Core 2 Duo processor, 2 GHz or higher, is recommended | |
Required Memory | Windows 10 (64-bit Version), Windows 8.1 (64-bit Version), Windows 8 (64-bit Version), Windows 7 (64-bit Version): 2 GB or more is recommended. Windows 10 (32-bit Version), Windows 8.1 (32-bit Version), Windows 8 (32-bit Version), Windows 7 (32-bit Version), Windows Vista (32-bit Version), Windows XP: 1 GB or more is recommended | |
Hard Disk Space | To install: 5 GB or more is recommended. To run: 512 MB or more is recommended | |
Disk Drive | DVD-ROM Drive | |
Display Color | High color (16-bit) or better | |
Display | Resolution XGA (1,024 × 768 dots) or better | |
Other | Use accessories compatible with the operating systems listed above. · To install: mouse, keyboard, DVD-ROM drive · To run: mouse, keyboard · To print: printer Provide the following items as necessary. · To perform simulation (limited to outputting buzzer sound, etc.): sound card, speaker | |
Language | Japanese version |
*1 You need Administrator authorizations to install the software.
If the target personal computer is running Windows 10, Windows 8.1, Windows 8, Windows 7 or Windows Vista, you need a higher level user account than that of a standard one.
When linking other application and such other application is used under Administrator authorizations, use this software with Administrator authorizations.
*2 The following functions are not supported.
Start applications in Windows-compatible modes
Quick user switching
Desktop mode change (font size change)
Remote desktop
DPI settings other than 100% (Windows XP or Windows Vista)
Setting of on-screen text or illustration sizes other than [Small - 100%] (Windows 10, Windows 8.1, Windows 8, Windows 7)
*3 Windows XP Mode is not supported.
*4 Windows Touch or "touch" is not supported.
*5 Modern UI style is not supported.
*6 Hyper-V is not supported.
*7 Tablet mode is not supported.
You can purchase any number of licenses more than two. Please contact us for detail.
This product does not come with a DVD-ROM. You only receive a license certificate specifying the product ID. (SW1DND-GTWK3-EAZ/SW1DND-GTWK3-JAZ)
Part Number |
---|
SW1DND-GTWK3-E |
SW1DND-GTWK3-EAZ |
SW1DND-GTWK3-JC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Classification | Speech | Number of licenses | Special Notes | Note |
---|---|---|---|---|---|---|---|---|---|---|
฿ 14,072.00 ฿ 9,381.80 | OPTION/ACCESSORIES | 1 Piece(s) | 11 Day(s) | Standard License Product | English | 1 | DVD-ROM version | English Version Installation Software (Standard License), GT Works3 Version 1 (1 License) | ||
฿ 2,815.00 ฿ 2,412.74 | OPTION/ACCESSORIES | 1 Piece(s) | 11 Day(s) | Additional License Product (Only License Certificates for Registered Product IDs Issued) | English | Addition 1 | Only License Certificates for Registered Product IDs Issued (DVD-ROM Not Included) | No DVD-ROM included with this product. Only License Certificates for Registered Product IDs Issued | ||
฿ 14,072.00 ฿ 9,381.80 | OPTION/ACCESSORIES | 1 Piece(s) | 11 Day(s) | Site license product | Japanese | 200, only in the same workplace | DVD-ROM version | Japanese Version Installation Software (On-Site License Product), GT Works3 Version 1 (Limited to 200 Licenses in Same Office) |
Loading...
Compatible Model | GT10 / GT11 / GT15 / GT16 / GT27 | Content | GOT Animation Software + Simple Data Conversion Function + GT SoftGOT2000, 1000 + Simulate Function |
---|
How can we improve?
How can we improve?