YM-206NDA Series DC Ammeter (Mechanical Indicator)

Caution
Product Description
YM-206NDA series DC ammeter (mechanical indicator.)
[Features]
· Used for measuring current in power transmission/distribution lines, load equipment, etc.
· Size: W64 × H60 mm.
· Operating principle: moving coil type.
[Applications]
· An instrument for measuring and displaying current from AC and DC circuits.
DC Ammeter Specifications
| Rectangular Meter | |||
|---|---|---|---|
| Y-2N Series | |||
| Size (Width × Height) mm | 64 × 60 | ||
| Model Name | YM-206NDA | ||
| Operating Principle | Moving coil type | ||
| Accuracy Class (Grade) | 2.5 | ||
| Scale Length (mm) | 55 | ||
| Weight (kg) | 0.07 | ||
| Meter Rating And Delivery Period Classification | Maximum Scale Value | Internal resistance (Ω) or voltage drop | |
| Direct Meter Note 1 | 100 μA | 2,000 Ω | |
| 200 μA | 1,200 Ω | ||
| 300 μA | 1,000 Ω | ||
| 500 μA | 730 Ω | ||
| 1 mA | 200 Ω | ||
| 3 mA | 70 Ω | ||
| 5 mA | 8 Ω | ||
| 10 mA | 2 Ω | ||
| 20 mA | 0.8 Ω | ||
| 50, 100 mA 200, 500 mA 1, 2, 5, 7.5 A 10, 15, 20, 30 A | 60 mV | ||
| Combined With Shunt | 1 A to 7,500 A | 60 mV, 100 mV (current consumption: approx. 20 mA) | |
| Special Specifications | With Lead Wire Adjustment Resistor | Can be manufactured | |
Note 1. Operating circuit voltage is 300 V or less.
Remarks
For bi-directional deflection meters, please choose a specification according to the following.
For direct rating, manufacturing is possible if the larger of the left and right scales is 30 A or less.
For combined use with a shunt, please choose a scale so that the sum of the absolute values of the meter ratings is 60 mV or more.
Example: For a shunt rated 100 A, 60 mV
Ammeter scale -50 to 0 to +100 A
Ammeter rating -30 to 0 to +60 mV
(sum of absolute values = 90 mV ≧ 60 mV)
DC Ammeter Connection Diagram

DC ammeter (direct)

DC ammeter (combined with shunt)
DC Ammeter Dimensional Outline Drawing
A dimension: 43

Dimensional Outline Drawing

Panel hole drilling dimensions
(view from front of panel)