EcoMonitor Pro Energy Measurement Unit

Caution
Product Description
Mitsubishi energy measurement unit.
[Features]
· Measurement is possible on 1 to 7 devices. The lineup also includes items compatible with 3-phase 4-wire systems.
· Multiple transformer systems (differing voltage, differing phase) can be measured with one device.
· W logging for energy conservation improvement analysis and centralized monitoring.
· Displays multiple circuits together on a single display unit, or use individual displays for each one of multiple circuits.
· Communications modules can be mounted afterwards as a cassette.
· Utilizes a relay system of the sensor cable.
[Applications]
· Measures the energy of multiple circuits with one device.
Energy Measuring Unit Features
A comprehensive lineup featuring products with 1 to 7 circuits (25 models in all).
Handles anything from low to high ampage: A lineup featuring both dedicated low-amp and high/low amp items, allowing devices to be configured with power receiving circuits (high-amp) and distribution circuits (low amp).
Multiple transformer systems (differing voltage, differing phase) can be measured with one device.
W locking for energy conservation improvement analysis and centralized monitoring.
Displays multiple circuits together on a single display unit, or use individual displays for each one of multiple circuits.
Cassette format for later attachment: Items without transfer capability can have a communications module attached, allowing system expansion. (Network compatibility)
Utilizes relay type sensor cables, allowing adjustment to the optimum length. Eliminates unnecessary wiring, and is thus economical.
Utilizes a distributed type 5 A current sensor, making installation simple.
Compact design: A single-circuit measuring unit has been used to achieve a 60% reduction in volume over our previous models.
Compatible with IEC rail mounting or wall mounting.
Energy Measuring Unit Specifications
| Series | Type Name | Number Of Circuits | Applicable Circuits | Superior Transmission | Pulse Output | Upper/lower Limit Monitoring | Voltage Drop Monitoring | Item Measured | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Current | Voltage | ||||||||||||||||||
| Current Value (Each Phase) | Overall | Demand for All Phases | Demand Max./Min. | Demand Max./Min. Date and Time of Occurrence | Line Spacing | Overall | Maximum Value/Minimum Value | Date and Time of Occurrence of Max./Min. Occurrence | Phase Voltage | ||||||||||
| F o r Low Voltage Single Circuits | Economical Products | EMU2-BM1-B | 1 circuit | Low voltage only | 1P2W 1P3W 3P3W (Shared) | B/NET Transfer | - | - | - | ● | ● | ● | ● | - | - | - | - | - | - |
| High Performance Item | EMU2-HM1-B | B/NET Transfer | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | ||||||
| EMU2-HM1-C | CC-Link communication | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | ||||||||
| For Monitoring of Receipt and Transmission of Electricity | Standard Product | EMU2-RD3-F | 3 circuits | For high and low voltages | No transfer | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | ||||
| EMU-RD5-F | 5 circuits | ||||||||||||||||||
| EMU2-RD7-F | 7 circuits | ||||||||||||||||||
| EMU2-RD1-B | 1 circuit | B/NET Transfer | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | |||||||
| EMU2-RD3-B | 3 circuits | ||||||||||||||||||
| EMU2-RD5-B | 5 circuits | ||||||||||||||||||
| EMU2-RD7-B | 7 circuits | ||||||||||||||||||
| EMU2-RD1-C | 1 circuits | CC-Link communication | |||||||||||||||||
| EMU2-RD3-C | 3 circuits | ||||||||||||||||||
| EMU2-RD5-C | 5 circuits | ||||||||||||||||||
| EMU2-RD7-C | 7 circuits | ||||||||||||||||||
| EMU2-RD1-L | 1 circuits | LONWORKS® communications | |||||||||||||||||
| EMU2-RD3-L | 3 circuits | ||||||||||||||||||
| 3-phase 4-wire Item | EMU2-RD2-F-4W | 2 circuits | 3P4W | No transfer | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
| EMU2-RD4-F-4W | 4 circuits | ||||||||||||||||||
| EMU2-RD2-B-4W | 2 circuits | B/NET Transfer | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||||
| EMU2-RD4-B-4W | 4 circuits | ||||||||||||||||||
| EMU2-RD2-C-4W | 2 circuits | CC-Link communication | |||||||||||||||||
| EMU2-RD4-C-4W | 4 circuits | ||||||||||||||||||
| EMU2-RD2-L-4W | 2 circuits | LONWORKS® communications | |||||||||||||||||
| Application Specific Products | Pulse Output | EMU2-PM1-P | 1 circuits | 1P2W 1P3W 3P3W (Shared) | No transfer | ● | ● | ● | ● | ● | - | - | ● | ● | - | - | - | ||
| Items with Voltage Drop Detection Functionality | EMU2-VS1-P | Low-voltage only | No transfer | ● | - | ● | ● | ● | ● | - | - | ● | ● | - | - | - | |||
| Series | Type Name | Item Measured | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Power | Reactive Power | Power volume | Reactive Power Volume | Ratio | Frequency | High Harmonics Current (Total) | High Harmonics Current (All Degrees) | High Harmonics Voltage (Total) | High Harmonics Voltage (All Degrees) | Voltage Drop Voltage | Simple Demand 30 minutes (Demand) | Selected Display | ||||||||
| Current Value | Demand | Demand Max./Min. | Demand Max./Min. Date and Time of Occurrence | Current Value | Maximum Value/ Minimum Value | Date and Time of Occurrence of Max./Min. Occurrence | Current Value | Current Value | Current Value | Current Value | Current Value | |||||||||
| F o r Low Voltage Single Circuits | Economical Products | EMU2-BM1-B | - | - | - | - | - | ● | - | - | - | - | - | - | - | - | - | - | - | - |
| High Performance Item | EMU2-HM1-B | ● | ● | ● | ● | - | ● | - | ● | ● | ● | - | - | - | - | - | - | ● | ||
| EMU2-HM1-C | ● | ● | ● | ● | - | ● | - | ● | ● | ● | - | - | - | - | - | - | ● | |||
| For Monitoring of Receipt and Transmission of Electricity | Standard Product | EMU2-RD3-F | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | ● | In addition to current and power, choose 4 elements to display |
| EMU-RD5-F | ||||||||||||||||||||
| EMU2-RD7-F | ||||||||||||||||||||
| EMU2-RD1-B | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | ● | |||
| EMU2-RD3-B | ||||||||||||||||||||
| EMU2-RD5-B | ||||||||||||||||||||
| EMU2-RD7-B | ||||||||||||||||||||
| EMU2-RD1-C | ||||||||||||||||||||
| EMU2-RD3-C | ||||||||||||||||||||
| EMU2-RD5-C | ||||||||||||||||||||
| EMU2-RD7-C | ||||||||||||||||||||
| EMU2-RD1-L | ||||||||||||||||||||
| EMU2-RD3-L | ||||||||||||||||||||
| 3-phase 4-wire Item | EMU2-RD2-F-4W | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | ● | ||
| EMU2-RD4-F-4W | ||||||||||||||||||||
| EMU2-RD2-B-4W | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | ● | |||
| EMU2-RD4-B-4W | ||||||||||||||||||||
| EMU2-RD2-C-4W | ||||||||||||||||||||
| EMU2-RD4-C-4W | ||||||||||||||||||||
| EMU2-RD2-L-4W | ||||||||||||||||||||
| Application Specific Products | Pulse Output | EMU2-PM1-P | - | - | - | - | - | ● | - | - | - | - | - | - | - | - | - | - | - | - |
| Items with Voltage Drop Detection Functionality | EMU2-VS1-P | ● | ● | - | - | - | ● | - | ● | - | - | - | - | - | - | - | ● | - | - | |
- *Please check the catalog for product details.