CW-□LM Series Low-Voltage Current Transformer for Less Than 1100V

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
For busbar wiring/for rectangular window through-type, general-use meters
Specifications of CW-□LM Series Low Voltage Current Transformer for 1,100 V or Less
CW-15LM 200/1 A
| Classification | Instrument transformer |
|---|---|
| Type | Current transformer (CT) |
| Circuit Voltage | 1,100 V or less |
| Applications | For general-use meters |
| Type name | CW-15LM |
| Rated Primary Current (A) | 200 |
| Secondary current (A) | 1 |
| Rated burden (VA) | 15 |
| Applicable Standards | JIS C 1731-1 |
| Accuracy class (Class) | 1.0 |
| Overcurrent strength ((Times)) | 40 |
| Maximum voltage / withstand voltage (kV) | 1.15/4/- |
| Frequency (Hz) | For both 50/60 |
| Square window dimensions (mm) | 14 × 55 |
| Mass (kg) | 1.1 |
| Testability | Not possible |