DIN35mm Rail (DAS)

Caution
Product Description
[Features]
· 35-mm width rail compliant with DIN Standards.
· DAS type is an outstandingly strong original rail applicable not only for 35-mm width compatible equipment but also for terminal blocks compatible with C-type 20-mm rails.
· Compatible rails are compliant with IEC 60715 / DIN 46277-3 (consistent with JIS C2812) and compatible with standardized size (35 mm width).
16-mm Rail (IAS), C Type

Product picture of DIN 35 mm Rail (DAS)

Specifications

Dimensional drawing

DAS Type
| Type | A | B | C | Toal Length |
|---|---|---|---|---|
| DAS4 | 4.5 | 10 | 10 | 1000 mm as well as 2000 mm |
| DAS5 | 5.5 | 13 | 7 | |
| DAS6 | 6.4 | 13 | 13 |