1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mount for Insulok Wiring Ducts

CABLE ACCESSARY CABLE TIE

Mount for Insulok Wiring Ducts
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 990.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This mount for wiring ducts prevents the occurrence of noise, and is an accessory used when wiring signal lines on the outside of ducts.

 
Part Number
TDY-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 990.48

฿ 514.85

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 13.8 Width(mm) 19.7
Color Light Green Number with packs(piece) 100 Material Nylon 66
Environment resistance Heat Resistant Flame retardant grade (main raw materials) UL94V-2 Applicable Insulok ties Up to T60 type
Mounting slit width(mm) 8 Duct thickness(mm) 2

Please check the type/dimensions/specifications of the part TDY-1 in the Mount for Insulok Wiring Ducts series.