1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Modular Plug Crimping Tool

LAN CONNECTOR

Modular Plug Crimping Tool
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,767.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a dedicated modular plug tool. Compatible with both Cat5e and Cat6

[Features]
• Use a staggered contact arrangement to greatly reduce the effect of crosstalk.
• The tab part is given an arch shape preventing breaking of the lever due to removal of the plug or other causes.
• This type can be used for both single wire and stranded wire applications (confirm conductor diameter and cable outer diameter for application).
• The category 6 modular plug includes a slim boot.
• New addition of a category 6 shield type.

 
Part Number
MPT5-8AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,767.00

LAN CONNECTOR 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Dedicated crimping tool for modular plug Functions/Features Category 6&5e common Applicable Wire Size NA
Overall Length(mm) 203

Please check the type/dimensions/specifications of the part MPT5-8AS in the Modular Plug Crimping Tool series.