1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ø30 Series Pilot Light (APN111DNW)

SIGNAL TOWER BUZZER PILOT LAMP

ø30 Series Pilot Light (APN111DNW)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 series pilot light

[Features]
· Offers both variety and reliability.
· Heavy duty type that endures harsh environments.
· The protective structure is IP65 (IEC60529).
· The main models are UL and CSA certified and compliant with EN standards

 
Part Number
APN111DNW SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

฿ 521.67

฿ 313.11

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Round] Circular.[White] Milk White[Other] AC/DC12V[Available] IP65LEDCE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCusp

Loading...

  1. 1

Basic Information

Mounting Hole Size φ30.5 Terminal shape Screw terminal Lock removing method NA
Lamp socket BA9S

Please check the type/dimensions/specifications of the part APN111DNW in the ø30 Series Pilot Light series.

Products with similar specification

Part Number
APN111DNG
APN111DNPW
APN111DNR
APN111DNY
APN116DDNG
APN116DDNPW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

฿ 548.34

1 Piece(s) Same day [Round] Circular.Green[Other] AC/DC12V[Available] IP65LEDCE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCusp

฿ 522.00

1 Piece(s) Quote [Round] Circular.[White] Pure White[Other] AC/DC12V[Available] IP65LEDCE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCusp

฿ 548.34

1 Piece(s) Same day [Round] Circular.[Red] Red.[Other] AC/DC12V[Available] IP65LEDCE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCusp

฿ 548.34

1 Piece(s) Same day [Round] Circular.Yellow[Other] AC/DC12V[Available] IP65LEDCE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCusp

฿ 2,130.00

1 Piece(s) Same day [Round] Circular.Green[Other] DC110V[Available] IP65LED-404082Jet proof type/Oil proof typeNormal typeCusp

฿ 2,027.00

1 Piece(s) Quote [Round] Circular.[White] Pure White[Other] DC110V[Available] IP65LED-404082Jet proof type/Oil proof typeNormal typeCusp