(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
LW series pilot light
[Features]
· Light touch mechanism designed to reduce strain injuries.
· Endures repetitive operation suitable for food processing and packaging industries.
· Light operation feel.
· Supports combination close-fit mounting. Mounting and removing the contact unit is easy even when combination close-fit mounting is used.
· Features a separate lock lever removal system using a bayonet mechanism.
· Complete with gold contacts (gold-clad silver) or 2 types of silver contacts.
· Water-jet-proof type protective structure, IP65 (IEC60529) (the buzzer is a closed type).
· UL and CSA certified, compliant with EN standards (excluding the buzzer)
Part Number |
---|
LW1P-12A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Dimension depth (mm) | Specifications | Terminal shape |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Round] Circular. | [Other] Amber | [Other] AC/DC6V | 43.5 | Short Body Type | Combined-use solder/tab terminal |
Loading...
Mounting Hole Size | Ø22.3 | Protection function (environmentally resistant) | IP65 | Light Source | LED |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 25.8 | Dimension width(mm) | 25.8 |
Shape | Flat Type | Lock removing method | NA |
How can we improve?
How can we improve?