(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 HW series key-control type selector switch
[Features]
· Finger-protecting SS terminals for extra safety and less work.
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.
· Supports all voltages for worldwide needs.
· UL and CSA certified; conforms to EN standard.
Part Number |
---|
HW1K-3B40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Dimension depth (mm) | Specifications | Current Capacity at VAC 110 (A) | Current Capacity at VDC 24 (A) | Contact | Notch angle (°C) | Key removal position | Key Number (No) | Features | Number of Contacts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 4a | 3 | Stop each position | 82.4 | Disk tumbler type | 10 | 8 | Silver | 45 | Left/Middle Absent | 0H | Cam specification code: None | 4 |
Loading...
Type | Keylock switch | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 41.4 |
Dimension width(mm) | 29.4 | Lock removing method | Available | Terminal configuration/contact operation (notch position) | Reference to catalog required |
How can we improve?
How can we improve?