1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 HW Series, HW1K Type, Key-Control Selector Switch (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø22 HW Series, HW1K Type, Key-Control Selector Switch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 HW series key-control type selector switch

[Features]
· Finger-protecting SS terminals for extra safety and less work.
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.
· Supports all voltages for worldwide needs.
· UL and CSA certified; conforms to EN standard.

 
Part Number
HW1K-2JPA02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Current Capacity at VAC 110
(A)
Current Capacity at VDC 24
(A)
Contact Notch angle
(°C)
Key removal position Key Number
(No)
Features Number of Contacts

฿ 3,380.00

฿ 2,385.94

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote [Other] 2b2Stop each position63.8Pin tumbler type108Silver90All removed500Cam specification code: J2

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 29.4 Lock removing method Available Terminal configuration/contact operation (notch position) Reference to catalog required