(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flat design with a 2.5 mm front-panel bezel. Short 39.9 mm panel depth. Third-generation safety construction.
* Alternate type has up to 2 contacts for both non-illuminated type and illuminated type.
The depth of the panel surface is smaller than when using the manufacturer’s conventional model, which contributes to space saving.
(The manufacturer’s conventional model ø22HW series illuminated push-button switch: According to comparison with 100 V AC 2 contacts)
The terminal part uses a finger protection structure with an integrated terminal cover.
Terminal protective structure: IP20 prevents electric shock.
Part Number |
---|
CW4S-2LE01 |
CW4S-2LE02 |
CW4S-2LE03 |
CW4S-2LE12 |
CW4S-2LE21 |
CW4S-2LE30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Representative Standard | Dimension width (mm) | Dimension depth (mm) | Operating part shape | Notch angle (°C) | Bezel color: specified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 783.00 ฿ 671.42 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 1b | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 57 | Lever Type | 90 | Metal color | ||
฿ 935.00 ฿ 561.19 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | [Other] 2b | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 57 | Lever Type | 90 | Metal color | ||
฿ 1,087.00 ฿ 931.45 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 3b | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 57 | Lever Type | 90 | Metal color | ||
฿ 1,087.00 ฿ 931.45 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 1a2b | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 57 | Lever Type | 90 | Metal color | ||
฿ 1,087.00 ฿ 931.45 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 2a1b | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 57 | Lever Type | 90 | Metal color | ||
฿ 1,087.00 ฿ 931.45 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Other] 3a | 2 | Stop each position | CE / UL / CUL / TUV / CCC / CSA | 30 | 57 | Lever Type | 90 | Metal color |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | IP65/IP20 | Dimension vertical(mm) | 41.4 | Current capacity @ 120 VAC(A) | 5 |
Current Capacity at VDC 24(A) | 4 | Contact | Silver | Lock removing method | Available |
Terminal configuration/contact operation (notch position) | Reference to catalog required |
How can we improve?
How can we improve?