(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 H6 series keyed selector switch, round
[Features]
· Heavy Duty Type designed for control, safety, and environmental resistance.
· Suited for manufacturing machinery and other harsh environments.
· Uses a separate locking-lever removal system.
· □24 mm / ø24 mm size (bezel) for use with thumbs or gloved hands.
· Boosted operation load and stroke prevents mistakes and improves control safety.
· Densely-populated mounting is possible, and it's still easy to insert or remove the contact unit.
· Sturdy anti-vibration/shock construction featuring an excellent environment-resistant IP65 protective construction.
· UL and CSA certified.
· EN (Europe) standard compliant (EN60947-5-1/TÜV Rhineland certified).
Part Number |
---|
HA1K-2C1A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Key removal position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,346.67 ฿ 808.14 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | 1c | 2 | Stop each position | Solder terminal/tab terminal | 57.5 | 0.1 | 0.1 | Gold | 90 | All removed |
Loading...
Type | Keylock switch | Shape | Circular Type. | Mounting Hole | φ 16.2 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Protection function (environmentally resistant) | IP65 |
Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 24 | Dimension width(mm) | 24 |
Lock removing method | Available |
Please check the type/dimensions/specifications of the part HA1K-2C1A in the ø16 H6 Series Keyed Selector Switch, Round series.
Part Number |
---|
HA1K-21C2VB |
HA1K-21C5B |
HA1K-21C6B |
HA1K-2C1B |
HA1K-2C1C |
HA1K-2C1VA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) | Key removal position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,468.00 | 1 Piece(s) | Quote | 2c | 2 | [Return] Right return | PCB Terminal | 54 | 0.1 | 0.1 | Gold | 90 | Left Absent | ||
฿ 100.00 | 1 Piece(s) | Quote | 1c | 2 | [Return] Right return | Solder terminal/tab terminal | 57.5 | 3 | 2 | Silver | 90 | Left Absent | ||
฿ 1,468.00 | 1 Piece(s) | Quote | 2c | 2 | [Return] Right return | Solder terminal/tab terminal | 57.5 | 3 | 2 | Silver | 90 | Left Absent | ||
฿ 1,346.67 | 1 Piece(s) | 98 Day(s) | 1c | 2 | Stop each position | Solder terminal/tab terminal | 57.5 | 0.1 | 0.1 | Gold | 90 | Left Absent | ||
฿ 1,282.00 | 1 Piece(s) | Quote | 1c | 2 | Stop each position | Solder terminal/tab terminal | 57.5 | 0.1 | 0.1 | Gold | 90 | Right removed | ||
฿ 100.00 | 1 Piece(s) | Quote | 1c | 2 | Stop each position | PCB Terminal | 54 | 0.1 | 0.1 | Gold | 90 | All removed |
How can we improve?
How can we improve?