1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 H6 Series Keyed Selector Switch, Round (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø16 H6 Series Keyed Selector Switch, Round
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 H6 series keyed selector switch, round

[Features]
· Heavy Duty Type designed for control, safety, and environmental resistance.
· Suited for manufacturing machinery and other harsh environments.
· Uses a separate locking-lever removal system.
· □24 mm / ø24 mm size (bezel) for use with thumbs or gloved hands.
· Boosted operation load and stroke prevents mistakes and improves control safety.
· Densely-populated mounting is possible, and it's still easy to insert or remove the contact unit.
· Sturdy anti-vibration/shock construction featuring an excellent environment-resistant IP65 protective construction.
· UL and CSA certified.
· EN (Europe) standard compliant (EN60947-5-1/TÜV Rhineland certified).

 
Part Number
HA1K-31C2B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Key removal position

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Right returnSolder terminal/tab terminal57.50.10.1Gold45Left/Middle Absent

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Circular Type. Mounting Hole φ 16.2
Illumination NA With key Available Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CSA Dimension vertical(mm) 24 Dimension width(mm) 24
Lock removing method Available