1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SJ Series Relay Socket (SJ1S-05B)

RELAY SOCKET

SJ Series Relay Socket (SJ1S-05B)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Slim relay socket that enables space saving. Improved maintainability in narrow places due to use of release lever format.

[Features]
· Thin relay socket with a thickness of 15.5 mm.
· Allows space saving within the panel.
· Available in standard screw terminal type and finger protection screw terminal type.
· Protective structure: IP20 (finger protection screw terminal type).
· Uses release lever to allow for fixing and removal of relay.
· Easy to place and remove relays even in narrow places due to use of release lever.
· Compatible with UL, CSA certification, and EN standards.

 
Part Number
SJ1S-05B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Relay Poles Number of Socket Pins Representative Standard Type Rated Current
(A)
Quantity of units ordered
(Piece)

฿ 73.34

฿ 62.86

RELAY SOCKET 1 Piece(s) Same day 15UL / CSAStandard Screw Terminal12-

Loading...

  1. 1

Basic Information

Compatible Relay Series (IDEC) RJ Mounting Type Surface connection Wiring Method Crimp Terminal
Socket Type Square shape socket Dimension vertical(mm) 57.7 Dimension width(mm) 15.5
Dimension depth(mm) 75.3

Please check the type/dimensions/specifications of the part SJ1S-05B in the SJ Series Relay Socket series.

Products with similar specification

Part Number
SJ1S-07L
SJ2S-05B
SJ2S-07L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Relay Poles Number of Socket Pins Representative Standard Type Rated Current
(A)
Quantity of units ordered
(Piece)

฿ 73.34

1 Piece(s) Same day 15UL / CE / CSAFinger Protection Type Screw Terminal1210

฿ 86.67

1 Piece(s) 4 Day(s) 28UL / CSAStandard Screw Terminal8-

฿ 95.00

1 Piece(s) 4 Day(s) 28UL / CE / CSAFinger Protection Type Screw Terminal810