1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AGA Series [Single Row] Control Box (AGA212Y)

CONTROL CONSOLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

IP65 / Aluminum die-cast box with water jet proof.

[Features]
▪ IP65/blowout-proof aluminum die-cast box.
- Uses a ⌀30 control unit.
- A variety of standard products with preset mounting unit specifications (contact configuration, voltage, color, nameplates, etc.) are available, from one-point boxes to five-point boxes.
- A variety of combinations can also be configured.
- The installation unit can be freely selected from the ⌀30 Series of control units based on the target application, thus allowing for combined configurations across an extremely broad range.
- In addition to standard boxes, models with considerable main body depth are also available.
- Ideal for mounting units with a substantial depth dimension, such as illumination type pushbutton switches.

 
Part Number
AGA212Y SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension vertical H
(mm)
Dimension depth D
(mm)
Box size
(mm)
Features Number of Mounting Holes Mounting hole specifications Mounting Hole Pitch
(mm)
Specifications

฿ 2,511.67

฿ 1,772.74

CONTROL CONSOLE 1 Piece(s) Same day 18182150For 2-point/Wall-hanging type2 pcs.φ30.550Designated mounting unit / standard type

Loading...

  1. 1

Basic Information

Dimension width W(mm) 86 Material Aluminum Die Casting Protection function (environmentally resistant) IP65
Intermediate plate Without Circuit Board Installation Not Specified Color 5Y7/1 semi-gloss
Special notes Hub included Mounting unit Must be specified Unit nameplate lettering No nameplate

Please check the type/dimensions/specifications of the part AGA212Y in the AGA Series [Single Row] Control Box series.

Products with similar specification

Part Number
AGA211DY
AGA211Y
AGA212DY
AGA310DY
AGA310Y
AGA311DY
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimension vertical H
(mm)
Dimension depth D
(mm)
Box size
(mm)
Features Number of Mounting Holes Mounting hole specifications Mounting Hole Pitch
(mm)
Specifications

฿ 6,271.67

1 Piece(s) Same day 181125150For 1-point/Wall-hanging type1 pc.φ30.5Not applicableDesignated mounting unit / deep type

฿ 2,511.67

1 Piece(s) Same day 18182150For 1-point/Wall-hanging type1 pc.φ30.5Not applicableDesignated mounting unit / standard type

฿ 5,401.67

1 Piece(s) Same day 181125150For 2-point/Wall-hanging type2 pcs.φ30.550Designated mounting unit / deep type

฿ 6,128.34

1 Piece(s) 98 Day(s) 235125200For 3-point/Wall-hanging typeWithout HoleWithout HoleWithout HoleDesignated mounting unit / deep type

฿ 2,395.00

1 Piece(s) Same day 23182200For 3-point/Wall-hanging typeWithout HoleWithout HoleWithout HoleDesignated mounting unit / standard type

฿ 6,128.34

1 Piece(s) Same day 235125200For 3-point/Wall-hanging type3 pcs.φ30.550Designated mounting unit / deep type