1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulok ribbon cable clamp binding type【100 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Insulok ribbon cable clamp binding type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,933.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Can be secured in any location simply by removing the seal

 
Part Number
TY8H1S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,933.34

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available Same day 10

Loading...

  1. 1

Basic Information

Color White Material Nylon 66 Flame retardant grade (main raw materials) NA
Recommended static load(N) 2.45

Please check the type/dimensions/specifications of the part TY8H1S in the Insulok ribbon cable clamp binding type series.