(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-tier terminal block / 630 V / 17.5 A / pitch 5.08 mm
Part Number |
---|
1716090000 |
LM 5.08/03/90 3.5SN OR BX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Model |
---|---|---|---|---|---|---|
฿ 51.87 | TERMINAL BLOCK TERMINAL | 5 Piece(s) | 3 Day(s) | LM5.08/03/903.5ORBO | ||
฿ 51.62 | TERMINAL BLOCK TERMINAL | 5 Piece(s) | 3 Day(s) | LM 5.08/03/90 3.5 OR BO |
Loading...
Wiring Method | Screw | Mounting Method | PCB | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of Poles(Pole) | 3 | Screw Size | M2.5 | Number of input/outputs | 1 to 1 |
Rated current (IEC)(A) | 17.5 | Rated current (UL)(A) | 15 | Pitch Between Terminals(mm) | 5.08 |
Collar | Orange | Rated wire size(mm2) | 2.5 | Rated wire size (AWG) | 14 |
Wire connection range Min to Max(mm2) | 0.2 to 2.5 | Rated voltage (IEC)(V) | 630 | Rated voltage (UL)(V) | 300 |
Insertion angle of conducting wire (set to 0 on checking side) | 90° | Solder pin length(mm) | 3.5 | Solder method | Standard solder |
How can we improve?
How can we improve?