(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Contact for Mini Universal MATE-N-LOK
Part Number |
---|
170360-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Applicable wire range (AWG) | Applicable wire range (mm2) | Packing Type | Insulation coating outer diameter (mm) | Material | Finish | Number with packs (Piece) | Quantity of units ordered (Pack) | Applicable tools model number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 678.86 | CONNECTORS | 1 Pack(s) | 100 Pieces Per Package | Same day | - | Male | 22 to 18 or two of 22 | 0.3 to 0.89 or two of 0.3 to 0.35 | Chain | 1.5 to 2.4 or 17 x 2 | Brass | Pre-tin | 4000 | 5 | 91522-1 |
Loading...
Connector series initials | Katakana | Katakana | Mini Universal Mate-N-Lok | Wire connection method | Crimp |
---|
Please check the type/dimensions/specifications of the part 170360-1 in the Contact for Mini Universal MATE-N-LOK series.
Part Number |
---|
170359-1 |
170361-1 |
170362-1 |
170363-1 |
170363-3 |
170363-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Applicable wire range (AWG) | Applicable wire range (mm2) | Packing Type | Insulation coating outer diameter (mm) | Material | Finish | Number with packs (Piece) | Quantity of units ordered (Pack) | Applicable tools model number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 812.34 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Male | 26 to 22 | 0.12–0.35 | Chain | 1.2 to 1.8 | Brass | Pre-tin | 30000 | - | 91529-1 | ||
฿ 943.66 | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | Female | 26 to 22 | 0.12–0.35 | Chain | 1.2 to 1.8 | Brass | Pre-tin | 24000 | - | 91529-1 | ||
฿ 434.40 | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | Female | 22 to 18 or two of 22 | 0.3 to 0.89 or two of 0.3 to 0.35 | Chain | 1.5 to 2.4 or 17 x 2 | Brass | Pre-tin | 16000 | - | 91522-1 | ||
฿ 423.00 | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | - | Male | 26 to 22 | 0.12–0.35 | Individual | 1.2 to 1.8 | Brass | Pre-tin | 100 | - | 91529-1 | ||
฿ 718.88 | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | Male | 26 to 22 | 0.12–0.35 | Individual | 1.2 to 1.8 | Brass | Local gold plating | 100 | - | 91529-1 | ||
฿ 28.18 | 10 Piece(s) | 3 Day(s) | 10 | Male | 26 to 22 | 0.12–0.35 | Individual | 1.2 to 1.8 | Phosphor bronze | Pre-tin | 100 | - | 91529-1 |
How can we improve?
How can we improve?