1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SOP Attachment

TOOL FOR WIRING OPTION

SOP Attachment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 568.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Lead length of up to 20 mm to remove SOP in approximately 30 to 60 seconds.
- Use when you feel a little push.
- It is 0.6 mm thick so fits the size of the SOP to the lead example of 20 mm or less when cutting.
- Contents: 6 bits/1 spring.
Cannot be used with HS-407.

 
Part Number
HS-408
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 568.70

TOOL FOR WIRING OPTION 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Type Press-Fit Tool Related Specifications SOP attachment Applicable Model HS-401
Features Bits x 6/Springs x 1 Note Cannot use on HS-407

Please check the type/dimensions/specifications of the part HS-408 in the SOP Attachment series.