(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TWS series pilot light
[Features]
· Terminal cover not required.
· Drastically reduces the man-hours for wiring round crimp terminals.
· UL and CSA certified, compliant with EN standards (excluding some models)
Part Number |
---|
UPQS1B11DNY |
UPQS1B66DNY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Square] Corner. | Yellow | [Other] AC/DC12V | [Available] IP40 | LED | CE / UL / TUV / CCC / CSA | 53 | 39.5 | 42.5 | Plastic ring | Nameplate type | Flat Type | ||
฿ 100.00 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | [Square] Corner. | Yellow | [Other] AC/DC6V | [Available] IP40 | LED | CE / UL / TUV / CCC / CSA | 53 | 39.5 | 42.5 | Plastic ring | Nameplate type | Flat Type |
Loading...
Mounting Hole Size | Ø25.5 | Terminal shape | Screw terminal | Lock removing method | NA |
---|
How can we improve?
How can we improve?