1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø25 TWS Series Pilot Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

ø25 TWS Series Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TWS series pilot light

[Features]
· Terminal cover not required.
· Drastically reduces the man-hours for wiring round crimp terminals.
· UL and CSA certified, compliant with EN standards (excluding some models)

 
Part Number
APS122DNY SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

฿ 490.00

฿ 294.15

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Same day [Round] Circular.YellowAC/DC24V[Available] IP65LEDCE / UL / TUV / CCC / CSA39.23445Metal ringNormal typeProtruding (dome shape)

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø25.5 Terminal shape Screw terminal Lock removing method NA

Please check the type/dimensions/specifications of the part APS122DNY in the ø25 TWS Series Pilot Light series.

Products with similar specification

Part Number
APS111DNS
APS111DNY
APS116DDNA
APS126DNA
APS126DNG
APS126DNPW
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

฿ 100.00

1 Piece(s) Quote [Round] Circular.Blue[Other] AC/DC12V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23445Metal ringNormal typeProtruding (dome shape)

฿ 490.00

1 Piece(s) Same day [Round] Circular.Yellow[Other] AC/DC12V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23445Metal ringNormal typeProtruding (dome shape)

฿ 1,842.00

1 Piece(s) Quote [Round] Circular.[Other] Amber[Other] DC110V[Available] IP65LED-39.23484.5Metal ringNormal typeProtruding (dome shape)

฿ 871.67

1 Piece(s) Same day [Round] Circular.[Other] Amber[Other] AC200/220V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)

฿ 871.67

1 Piece(s) Same day [Round] Circular.Green[Other] AC200/220V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)

฿ 871.67

1 Piece(s) Same day [Round] Circular.[White] Pure White[Other] AC200/220V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)