(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TWS series pilot light
[Features]
· Terminal cover not required.
· Drastically reduces the man-hours for wiring round crimp terminals.
· UL and CSA certified, compliant with EN standards (excluding some models)
Part Number |
---|
APS146DNW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,023.34 ฿ 614.11 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Same day | [Round] Circular. | [White] Milk White | [Other] AC400/440V | [Available] IP65 | LED | CE / UL / TUV / CCC / CSA | 39.2 | 34 | 84.5 | Metal ring | Normal type | Protruding (dome shape) |
Loading...
Mounting Hole Size | Ø25.5 | Terminal shape | Screw terminal | Lock removing method | NA |
---|
Please check the type/dimensions/specifications of the part APS146DNW in the ø25 TWS Series Pilot Light series.
Part Number |
---|
APS111DNS |
APS111DNY |
APS116DDNA |
APS166DNA |
APS166DNG |
APS166DNR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | 1 Piece(s) | Quote | [Round] Circular. | Blue | [Other] AC/DC12V | [Available] IP65 | LED | CE / UL / CCC / TUV / CSA | 39.2 | 34 | 45 | Metal ring | Normal type | Protruding (dome shape) | ||
฿ 490.00 | 1 Piece(s) | Same day | [Round] Circular. | Yellow | [Other] AC/DC12V | [Available] IP65 | LED | CE / UL / CCC / TUV / CSA | 39.2 | 34 | 45 | Metal ring | Normal type | Protruding (dome shape) | ||
฿ 1,842.00 | 1 Piece(s) | Quote | [Round] Circular. | [Other] Amber | [Other] DC110V | [Available] IP65 | LED | - | 39.2 | 34 | 84.5 | Metal ring | Normal type | Protruding (dome shape) | ||
฿ 100.00 | 1 Piece(s) | Quote | [Round] Circular. | [Other] Amber | [Other] AC/DC6V | [Available] IP65 | LED | CE / UL / CCC / TUV / CSA | 39.2 | 34 | 45 | Metal ring | Normal type | Protruding (dome shape) | ||
฿ 490.00 | 1 Piece(s) | Quote | [Round] Circular. | Green | [Other] AC/DC6V | [Available] IP65 | LED | CE / UL / CCC / TUV / CSA | 39.2 | 34 | 45 | Metal ring | Normal type | Protruding (dome shape) | ||
฿ 490.00 | 1 Piece(s) | Quote | [Round] Circular. | [Red] Red. | [Other] AC/DC6V | [Available] IP65 | LED | CE / UL / CCC / TUV / CSA | 39.2 | 34 | 45 | Metal ring | Normal type | Protruding (dome shape) |
How can we improve?
How can we improve?