1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø22 HW Series Pilot Light (Part Number)

SIGNAL TOWER BUZZER PILOT LAMP

ø22 HW Series Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HW series pilot light.
[Features]
·SS terminal with finger protection structure realizes safety and labor saving
·Integral terminal cover, finger protection for ultimate safety
·Uses a rolling contact method that self-cleans the contact area
·Protective structure that shuts out the intrusion of water and oil [IP65]
·Equipped with a 2-point push-button switch that can be mounted with 1 hole for 2 independent push-button switches and 3 functions of an indicator light.
·Fully equipped with various voltages to meet worldwide needs

 
Part Number
HW1P-2D2S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Shape

฿ 2,143.00

฿ 1,512.96

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Round] Circular.Blue[Other] DC110V-292993.7Normal typeProtruding (dome shape)

Loading...

  1. 1

Basic Information

Mounting Hole Size Ø22.3 Protection function (environmentally resistant) IP65 Light Source LED
Terminal shape Screw terminal Lock removing method NA