(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HW series pilot light.
[Features]
·SS terminal with finger protection structure realizes safety and labor saving
·Integral terminal cover, finger protection for ultimate safety
·Uses a rolling contact method that self-cleans the contact area
·Protective structure that shuts out the intrusion of water and oil [IP65]
·Equipped with a 2-point push-button switch that can be mounted with 1 hole for 2 independent push-button switches and 3 functions of an indicator light.
·Fully equipped with various voltages to meet worldwide needs
Part Number |
---|
HW1P-2D2S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,143.00 ฿ 1,512.96 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Round] Circular. | Blue | [Other] DC110V | - | 29 | 29 | 93.7 | Normal type | Protruding (dome shape) |
Loading...
Mounting Hole Size | Ø22.3 | Protection function (environmentally resistant) | IP65 | Light Source | LED |
---|---|---|---|---|---|
Terminal shape | Screw terminal | Lock removing method | NA |
How can we improve?
How can we improve?