1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø16 H6 Series Pilot Light (HA1P-11G)

SIGNAL TOWER BUZZER PILOT LAMP

ø16 H6 Series Pilot Light (HA1P-11G)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

⌀16 (diameter 16 mm) Environmentally resistant type Indicator light that supports a wide range of operating voltages.
[Features]
·Adoption of separate structure with detachable lock lever
·Adoption of 24 mm / ⌀24 mm size (bezel) that can be operated with thumbs or gloves
·Increased operating load and long stroke prevent malfunctions and improve operational safety
·Collective close contact mounting is possible, and attachment/detachment of the contact unit is easily possible even when collective close contact mounting is performed.
·Robust structure resistant to vibrations and impacts, and excellent environment resistance design with protection structure IP65
·UL, CSA certification
·EN (European) standard compliant product

 
Part Number
HA1P-11G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Rated Voltage
(V)
Dimension depth
(mm)
Specifications Terminal shape Lock removing method With 4-direction barrier

฿ 100.00

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote [Round] Circular.Green[Other] DC5V48.5Short Body TypeCombined-use solder/tab terminalNA×

Loading...

  1. 1

Basic Information

Mounting Hole Size φ 16.2 Protection function (environmentally resistant) IP65 Light Source LED
Representative Standard CE / UL / TUV / CSA Dimension vertical(mm) 24 Dimension width(mm) 24