(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
⌀16 (diameter 16 mm) Environmentally resistant type Indicator light that supports a wide range of operating voltages.
[Features]
·Adoption of separate structure with detachable lock lever
·Adoption of 24 mm / ⌀24 mm size (bezel) that can be operated with thumbs or gloves
·Increased operating load and long stroke prevent malfunctions and improve operational safety
·Collective close contact mounting is possible, and attachment/detachment of the contact unit is easily possible even when collective close contact mounting is performed.
·Robust structure resistant to vibrations and impacts, and excellent environment resistance design with protection structure IP65
·UL, CSA certification
·EN (European) standard compliant product
Part Number |
---|
HA1P-1C01VA |
HA1P-1C03VA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Color | Rated Voltage (V) | Dimension depth (mm) | Specifications | Terminal shape | Lock removing method | With 4-direction barrier |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Round] Circular. | [Other] Amber | [Other] DC5V | 52.5 | Separate type | PCB terminal type | Available | × | ||
฿ 100.00 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Round] Circular. | [Other] Amber | [Other] AC/DC12V | 52.5 | Separate type | PCB terminal type | Available | × |
Loading...
Mounting Hole Size | φ 16.2 | Protection function (environmentally resistant) | IP65 | Light Source | LED |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CSA | Dimension vertical(mm) | 24 | Dimension width(mm) | 24 |
How can we improve?
How can we improve?