1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 A6 Series Pilot Light (Part Number)

ø16 A6 Series Pilot Light
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A6 series pilot light

[Features]
· An integrated type with a short copper body of 22 mm, Light Duty Type.
· Uses fine mechanism, a unique high-performance contact mechanism that achieves a fine touch and light operation feel.
· Supports a wide range of applications, from the consumer market to factory automation.
· The LED illumination unit contains a current limiting resistor and a diode for protection against reverse connection inside the LED bulb.
· Complete with IP40 and IP65 protective structures. (IEC60529)
· Gold-clad 1c and 2c contacts.
· UL/CSA certified.
· Compliant with EN (European) standards.
· CCC certified.

 
Part Number
AL6H-P1ASALE
AL6H-P3ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Hole Size Shape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications With 3-direction barrier Input type

฿ 390.00

฿ 334.31

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote φ 16.2Elongated[Other] Amber[Other] DC5V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×-

฿ 390.00

฿ 334.31

SIGNAL TOWER BUZZER PILOT LAMP 1 Piece(s) Quote φ 16.2Elongated[Other] Amber[Other] AC/DC12V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×-

Loading...

  1. 1

Basic Information

Light Source LED Terminal shape Solder Terminal Lock removing method NA