(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A6 series pilot light
[Features]
· An integrated type with a short copper body of 22 mm, Light Duty Type.
· Uses fine mechanism, a unique high-performance contact mechanism that achieves a fine touch and light operation feel.
· Supports a wide range of applications, from the consumer market to factory automation.
· The LED illumination unit contains a current limiting resistor and a diode for protection against reverse connection inside the LED bulb.
· Complete with IP40 and IP65 protective structures. (IEC60529)
· Gold-clad 1c and 2c contacts.
· UL/CSA certified.
· Compliant with EN (European) standards.
· CCC certified.
Part Number |
---|
AL6H-P1PG |
AL6H-P3PG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Hole Size | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | With 3-direction barrier | Input type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 453.00 ฿ 388.58 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Other] φ 16.2 | Elongated | Green | [Other] DC5V | [Available] IP65 | CE / UL / CCC / CSA | 18 | 24 | 39 | Jet-proof type | × | - | ||
฿ 453.00 ฿ 388.58 | SIGNAL TOWER BUZZER PILOT LAMP | 1 Piece(s) | Quote | [Other] φ 16.2 | Elongated | Green | [Other] AC/DC12V | [Available] IP65 | CE / UL / CCC / CSA | 18 | 24 | 39 | Jet-proof type | × | - |
Loading...
Light Source | LED | Terminal shape | Solder Terminal | Lock removing method | NA |
---|
How can we improve?
How can we improve?