ø16 A6 Series Pilot Light

Brand :
IDEC

Caution

    Product Description

    A6 series pilot light

    [Features]
    · An integrated type with a short copper body of 22 mm, Light Duty Type.
    · Uses fine mechanism, a unique high-performance contact mechanism that achieves a fine touch and light operation feel.
    · Supports a wide range of applications, from the consumer market to factory automation.
    · The LED illumination unit contains a current limiting resistor and a diode for protection against reverse connection inside the LED bulb.
    · Complete with IP40 and IP65 protective structures. (IEC60529)
    · Gold-clad 1c and 2c contacts.
    · UL/CSA certified.
    · Compliant with EN (European) standards.
    · CCC certified.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat