(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø22 LW Series Selector Switch, Round
Part Number |
---|
LW1S-2C2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Terminal shape | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,216.67 ฿ 730.12 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Same day | 2c | 2 | Solder terminal/tab terminal | 26.2 | 62.5 | 0.1 | 0.1 | Gold | 90 |
Loading...
Type | Selector | Shape | Circular Type. | Mounting Hole | φ22.3 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Suspend/Return | Stop each position |
Protection function (environmentally resistant) | IP65 | Representative Standard | CE / UL / TUV / CCC / CSA | Dimension vertical(mm) | 25.8 |
Lock removing method | Available |
Please check the type/dimensions/specifications of the part LW1S-2C2 in the ø22 LW Series Selector Switch, Round series.
Part Number |
---|
LW1S-2C1 |
LW1S-2C1V |
LW1S-2C2M |
LW1S-2C2V |
LW1S-2C3 |
LW1S-2C3V |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Terminal shape | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Contact | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,093.34 | 1 Piece(s) | Same day | 1c | 2 | Solder terminal/tab terminal | 26.2 | 62.5 | 0.1 | 0.1 | Gold | 90 | ||
฿ 100.00 | 1 Piece(s) | Quote | 1c | 2 | PCB Terminal | 25.8 | 59 | 0.1 | 0.1 | Gold | 90 | ||
฿ 1,425.00 | 1 Piece(s) | Quote | 2c | 2 | Screw terminal | 25.8 | 71 | 0.1 | 0.1 | Gold | 90 | ||
฿ 100.00 | 1 Piece(s) | Quote | 2c | 2 | PCB Terminal | 25.8 | 59 | 0.1 | 0.1 | Gold | 90 | ||
฿ 1,338.00 | 1 Piece(s) | Quote | [Other] 3c | 2 | Solder terminal/tab terminal | 26.2 | 62.5 | 0.1 | 0.1 | Gold | 90 | ||
฿ 100.00 | 1 Piece(s) | Quote | [Other] 3c | 2 | PCB Terminal | 25.8 | 59 | 0.1 | 0.1 | Gold | 90 |
How can we improve?
How can we improve?