1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ø16 H6 Series Keyed Selector Switch, Rounded Corners (Part Number)

SWITCH(SELECTOR ROCKER TOGGLE)

ø16 H6 Series Keyed Selector Switch, Rounded Corners
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 H6 Series Keyed Selector Switch, Rounded Corners

 
Part Number
HA3K-32C2VC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Contact Notch angle
(°C)
Key removal position

฿ 100.00

SWITCH(SELECTOR ROCKER TOGGLE) 1 Piece(s) Quote 2c3[Return] Left ReturnPCB Terminal540.10.1Gold45Remove middle/right

Loading...

  1. 1

Basic Information

Type Keylock switch Shape Rounded corner-type Mounting Hole φ 16.2
Illumination NA With key Available Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CSA Dimension vertical(mm) 24 Dimension width(mm) 24
Lock removing method Available