(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 A6 series selector switch, rectangular
[Features]
· IDEC's unique flange-rotation design with locking mechanism lets you change the notch angle positions in types with square or rectangular flanges.
· A locking feature lets you lock the flange every 45 degrees, preventing flange rotation going off-position and making panel mounting easy
Part Number |
---|
AS6H-2Y1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Protection function (environmentally resistant) | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 780.00 ฿ 668.54 | PUSH-BUTTON SWITCH | 1 Piece(s) | Same day | 1c | 2 | Stop each position | [Available] Enclosed type (IP40) | 90 |
Loading...
Type | Selector | Shape | Silique type | Mounting Hole | φ 16.2 |
---|---|---|---|---|---|
Illumination | NA | With key | NA | Terminal shape | Solder terminal/tab terminal |
Representative Standard | CE / UL / CCC / CSA | Dimension vertical(mm) | 18 | Dimension width(mm) | 24 |
Dimension depth(mm) | 45.5 | Current Capacity at VAC 110(A) | 1 | Current Capacity at VDC 24(A) | 1 |
Contact | Gold |
Please check the type/dimensions/specifications of the part AS6H-2Y1 in the ø16 A6 Series Selector Switch, Rectangular series.
Part Number |
---|
AS6H-21Y1P |
AS6H-21Y2 |
AS6H-21Y2P |
AS6H-2Y1P |
AS6H-2Y2 |
AS6H-2Y2P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Protection function (environmentally resistant) | Notch angle (°C) |
---|---|---|---|---|---|---|---|---|---|
฿ 833.00 | 1 Piece(s) | Quote | 1c | 2 | [Return] Right return | [Available] Jet proof type (IP65) | 90 | ||
฿ 887.00 | 1 Piece(s) | Quote | 2c | 2 | [Return] Right return | [Available] Enclosed type (IP40) | 90 | ||
฿ 947.00 | 1 Piece(s) | Quote | 2c | 2 | [Return] Right return | [Available] Jet proof type (IP65) | 90 | ||
฿ 833.34 | 1 Piece(s) | Same day | 1c | 2 | Stop each position | [Available] Jet proof type (IP65) | 90 | ||
฿ 886.67 | 1 Piece(s) | Same day | 2c | 2 | Stop each position | [Available] Enclosed type (IP40) | 90 | ||
฿ 946.67 | 1 Piece(s) | Same day | 2c | 2 | Stop each position | [Available] Jet proof type (IP65) | 90 |
How can we improve?
How can we improve?