(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 A6 series keyed selector switch, square
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Protection function (environmentally resistant) | Notch angle (°C) | Key removal position |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,212.00 ฿ 1,038.56 | PUSH-BUTTON SWITCH | 1 Piece(s) | Quote | 1c | 2 | Stop each position | [Available] Enclosed type (IP40) | 90 | Fully remove | ||
฿ 1,211.67 ฿ 1,038.52 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | 1c | 2 | Stop each position | [Available] Enclosed type (IP40) | 90 | Left Absent | ||
฿ 1,273.00 ฿ 1,091.47 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | [Available] Jet proof type (IP65) | 90 | Fully remove | ||
฿ 1,273.34 ฿ 1,091.38 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | 1c | 2 | Stop each position | [Available] Jet proof type (IP65) | 90 | Left Absent | ||
฿ 1,210.00 ฿ 1,037.09 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | Stop each position | [Available] Jet proof type (IP65) | 90 | Right removed | ||
฿ 1,318.00 ฿ 1,130.05 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | [Available] Enclosed type (IP40) | 90 | Fully remove | ||
฿ 1,252.00 ฿ 1,072.84 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | [Available] Enclosed type (IP40) | 90 | Right removed | ||
฿ 1,378.00 ฿ 1,181.50 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | [Available] Jet proof type (IP65) | 90 | Fully remove | ||
฿ 1,378.00 ฿ 1,181.50 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | Stop each position | [Available] Jet proof type (IP65) | 90 | Left Absent | ||
฿ 1,310.00 ฿ 1,122.80 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | 98 Day(s) | 2c | 2 | Stop each position | [Available] Jet proof type (IP65) | 90 | Right removed | ||
฿ 1,318.00 ฿ 1,130.05 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Enclosed type (IP40) | 45 | Fully remove | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Enclosed type (IP40) | 45 | Left/Middle Absent | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Enclosed type (IP40) | 45 | Remove middle/right | ||
฿ 1,318.00 ฿ 1,130.05 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Enclosed type (IP40) | 45 | Remove middle | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Enclosed type (IP40) | 45 | Left/Right Absent | ||
฿ 1,318.00 ฿ 1,130.05 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Enclosed type (IP40) | 45 | Left Absent | ||
฿ 1,318.00 ฿ 1,130.05 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Enclosed type (IP40) | 45 | Right removed | ||
฿ 1,378.00 ฿ 1,181.50 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Jet proof type (IP65) | 45 | Fully remove | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Jet proof type (IP65) | 45 | Left/Middle Absent | ||
฿ 1,310.00 ฿ 1,122.80 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Jet proof type (IP65) | 45 | Remove middle/right | ||
฿ 1,378.00 ฿ 1,181.50 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Jet proof type (IP65) | 45 | Remove middle | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | Stop each position | [Available] Jet proof type (IP65) | 45 | Right removed | ||
฿ 1,212.00 ฿ 1,038.56 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | [Return] Right return | [Available] Enclosed type (IP40) | 90 | Left Absent | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 1c | 2 | [Return] Right return | [Available] Jet proof type (IP65) | 90 | Left Absent | ||
฿ 1,318.00 ฿ 1,130.05 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | [Return] Right return | [Available] Enclosed type (IP40) | 90 | Left Absent | ||
฿ 1,378.00 ฿ 1,181.50 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 2 | [Return] Right return | [Available] Jet proof type (IP65) | 90 | Left Absent | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Right return | [Available] Enclosed type (IP40) | 45 | Left/Middle Absent | ||
฿ 1,318.00 ฿ 1,130.05 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Right return | [Available] Enclosed type (IP40) | 45 | Remove middle | ||
฿ 1,318.00 ฿ 1,130.05 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Right return | [Available] Enclosed type (IP40) | 45 | Left Absent | ||
฿ 1,378.00 ฿ 1,181.50 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Right return | [Available] Jet proof type (IP65) | 45 | Left/Middle Absent | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Left Return | [Available] Enclosed type (IP40) | 45 | Remove middle/right | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Left Return | [Available] Enclosed type (IP40) | 45 | Remove middle | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Left Return | [Available] Enclosed type (IP40) | 45 | Right removed | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Left Return | [Available] Jet proof type (IP65) | 45 | Remove middle/right | ||
฿ 1,378.00 ฿ 1,181.50 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Left Return | [Available] Jet proof type (IP65) | 45 | Remove middle | ||
฿ 100.00 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Left Return | [Available] Jet proof type (IP65) | 45 | Right removed | ||
฿ 1,318.34 ฿ 1,129.95 | PUSH-BUTTON SWITCH | 1 Piece(s) | 98 Day(s) | 2c | 3 | [Return] Both return | [Available] Enclosed type (IP40) | 45 | Remove middle | ||
฿ 1,378.00 ฿ 1,181.50 | SWITCH(SELECTOR ROCKER TOGGLE) | 1 Piece(s) | Quote | 2c | 3 | [Return] Both return | [Available] Jet proof type (IP65) | 45 | Remove middle |
Loading...
Type | Keylock switch | Shape | Rectangular shape | Mounting Hole | φ 16.2 |
---|---|---|---|---|---|
Illumination | NA | With key | Available | Terminal shape | Solder terminal/tab terminal |
Representative Standard | CE / UL / CCC / CSA | Dimension vertical(mm) | 18 | Dimension width(mm) | 18 |
Dimension depth(mm) | 39 | Current Capacity at VAC 110(A) | 1 | Current Capacity at VDC 24(A) | 1 |
Contact | Gold | Key type | Disk tumbler type | Key Number(No) | NA |
How can we improve?
How can we improve?