1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Action S Socket Front Wiring Model (SH1B-05B)

RELAY SOCKET

Single-Action S Socket Front Wiring Model (SH1B-05B)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-Action S Socket Front Wiring Model
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Product compatibility : Relay Series (IDEC) RU, RF, RH, RY. RM and GT
● Number of relay poles : 1,2,3,4 and 6
● Socket type : Square shape and circular socket
● Number of Socket Pins : 5, 8 ,10, 11 and 14
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.

 
Part Number
SH1B-05B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Relay Series (IDEC) Number of Relay Poles Socket Type Number of Socket Pins Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated Current
(A)
Color Note

฿ 80.00

฿ 68.58

RELAY SOCKET 10 Piece(s) 4 Day(s) RH1Square shape socket5UL / TUV / CSA252069.5Standard Form10 (Coil Terminal, 7)Black-

Loading...

  1. 1

Basic Information

Mounting Type Surface connection Wiring Method Crimp Terminal

Please check the type/dimensions/specifications of the part SH1B-05B in the Single-Action S Socket Front Wiring Model series.

Products with similar specification

Part Number
SF1V-4-07L
SF1V-6-07L
SH1B-05C
SH2B-05B
SH2B-05C
SH2B-05D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCompatible Relay Series (IDEC) Number of Relay Poles Socket Type Number of Socket Pins Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated Current
(A)
Color Note

฿ 425.00

10 Piece(s) 98 Day(s) RF4Square shape socket10UL / CE / TUV / CUL58.922.488For Finger Protection Screw Terminal Type DIN Rails6Black-

฿ 475.00

10 Piece(s) Quote RF6Square shape socket14UL / CE / TUV / CUL58.929.888For Finger Protection Screw Terminal Type DIN Rails6Black-

฿ 130.00

20 Piece(s) Quote RH1Square shape socket5UL / TUV / CSA29.52070.7Finger Protection Type10 (Coil Terminal, 7)Gray-

฿ 110.00

1 Piece(s) 4 Day(s) RH2Square shape socket8UL / TUV / CSA253069.5Standard Form10Black-

฿ 167.00

20 Piece(s) Quote RH2Square shape socket8UL / TUV / CSA29.53070.7Finger Protection Type10Gray-

฿ 87.00

20 Piece(s) Quote RH2Square shape socket8UL / CUL302878Slim, Cost-Effective Type10Black-