(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-Action S Socket Front Wiring Model
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Product compatibility : Relay Series (IDEC) RU, RF, RH, RY. RM and GT
● Number of relay poles : 1,2,3,4 and 6
● Socket type : Square shape and circular socket
● Number of Socket Pins : 5, 8 ,10, 11 and 14
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.
Part Number |
---|
SR3P-05C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Relay Series (IDEC) | Number of Relay Poles | Socket Type | Number of Socket Pins | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated Current (A) | Color | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 397.00 ฿ 339.99 | RELAY SOCKET | 10 Piece(s) | Quote | GT | 3 | Circular Socket | 11 | UL / TUV / CSA | 30 | 42 | 60.2 | Finger Protection Type | 10 | Gray | - |
Loading...
Mounting Type | Surface connection | Wiring Method | Crimp Terminal |
---|
How can we improve?
How can we improve?