(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single-Action S Socket Front Wiring Model
Relay sockets are bases for relay installation that industrial machines widely use to control devices.
[Feature]
● Product compatibility : Relay Series (IDEC) RU, RF, RH, RY. RM and GT
● Number of relay poles : 1,2,3,4 and 6
● Socket type : Square shape and circular socket
● Number of Socket Pins : 5, 8 ,10, 11 and 14
[Application]
Socket Relays are generally used in applications where maintenance or repair of relays on machinery is required.
Part Number |
---|
SR2P-05B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Relay Series (IDEC) | Number of Relay Poles | Socket Type | Number of Socket Pins | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated Current (A) | Color | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 151.67 ฿ 130.00 | RELAY SOCKET | 20 Piece(s) | 98 Day(s) | GT | 2 | Circular Socket | 8 | UL / TUV / CSA | 28.5 | 36 | 55 | Standard Form | 10 | Black | - |
Loading...
Mounting Type | Surface connection | Wiring Method | Crimp Terminal |
---|
Please check the type/dimensions/specifications of the part SR2P-05B in the Single-Action S Socket Front Wiring Model series.
Part Number |
---|
SH1B-05C |
SH2B-05B |
SH2B-05C |
SR2P-05C |
SR2P-06B |
SR3P-05B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Compatible Relay Series (IDEC) | Number of Relay Poles | Socket Type | Number of Socket Pins | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Type | Rated Current (A) | Color | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 130.00 | 20 Piece(s) | Quote | RH | 1 | Square shape socket | 5 | UL / TUV / CSA | 29.5 | 20 | 70.7 | Finger Protection Type | 10 (Coil Terminal, 7) | Gray | - | ||
฿ 110.00 | 1 Piece(s) | 4 Day(s) | RH | 2 | Square shape socket | 8 | UL / TUV / CSA | 25 | 30 | 69.5 | Standard Form | 10 | Black | - | ||
฿ 167.00 | 20 Piece(s) | Quote | RH | 2 | Square shape socket | 8 | UL / TUV / CSA | 29.5 | 30 | 70.7 | Finger Protection Type | 10 | Gray | - | ||
฿ 302.00 | 20 Piece(s) | Quote | GT | 2 | Circular Socket | 8 | UL / TUV / CSA | 30 | 36 | 60.2 | Finger Protection Type | 10 | Gray | - | ||
฿ 95.00 | 1 Piece(s) | Same day | GT | 2 | Circular Socket | 8 | UL / TUV / CSA | 22 | 40 | 61 | Standard Form | 10 | Black | - | ||
฿ 138.34 | 10 Piece(s) | 98 Day(s) | GT | 3 | Circular Socket | 11 | UL / TUV / CSA | 28.5 | 42 | 55 | Standard Form | 10 | Black | - |
How can we improve?
How can we improve?