(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard screw terminal model and finger protection screw terminal model available.
[Features]
· Model can be selected to match usage.
· Can distinguish RU relay conformity.
· Crossover bar accessory available.
· Best match for SJ series with same screw size.
· Can also be mounted with small timer GT5Y model.
· Compatible with UL, c-UL certification and CE marking.
Part Number |
---|
SM2S-05DF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Relay Series (IDEC) | Number of Relay Poles | Number of Socket Pins | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Type | Rated Current (A) | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86.67 ฿ 57.77 | RELAYSOCKET | 1 Piece(s) | Same day | RU / RM / GT | 2 | 8 | CE / UL / CUL / CSA | 35.3 | 22 | Finger Protection Type Screw Terminal | 10 | 10 |
Loading...
Mounting Type | Surface connection | Wiring Method | Crimp Terminal | Socket Type | Square shape socket |
---|---|---|---|---|---|
Dimension depth(mm) | 74.5 |
Please check the type/dimensions/specifications of the part SM2S-05DF in the DN/DF Series Relay Socket series.
Part Number |
---|
SM2S-05DN |
SY4S-05DF |
SY4S-05DN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Compatible Relay Series (IDEC) | Number of Relay Poles | Number of Socket Pins | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Type | Rated Current (A) | Quantity of units ordered (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 152.00 | 10 Piece(s) | Quote | RU / RM / GT | 2 | 8 | UL / CUL / CSA | 32.6 | 22 | Standard Screw Terminal | 10 | - | ||
฿ 101.67 | 1 Piece(s) | Same day | GT / RU / RY | 4 | 14 | UL / CE / CUL / CSA | 35.3 | 29 | Finger Protection Type Screw Terminal | 6 | - | ||
฿ 232.00 | 10 Piece(s) | Quote | RU / RY / GT | 4 | 14 | UL / CUL / CSA | 32.6 | 29 | Standard Screw Terminal | 6 | - |
How can we improve?
How can we improve?