(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightweight resin box with IP65 protective structure. Lineup also includes products with IDEC and HW/XW series control units.
[Features]
- Lightweight resin with IP65 protective structure.
Part Number |
---|
FB1T-000Z |
FB1W-111Y |
FB1W-111Z |
FB2T-000Z |
FB2W-211Z |
FB2W-312Z |
FB3T-000Z |
FB3W-311Z |
FB3W-413Z |
FB3W-512Z |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension vertical H (mm) | Intermediate plate | Installation | Representative Standard | Box size (mm) | Number of Mounting Holes | Mounting hole specifications | Mounting Hole Pitch (mm) | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 611.67 ฿ 524.26 | CONTROL CONSOLE | 1 Piece(s) | Same day | 76 | Without Circuit Board | Indoor | CE | 76 | Without Hole | Without Hole | Without Hole | Light Beige | ||
฿ 611.67 ฿ 525.36 | CONTROLCONSOLE | 1 Piece(s) | Same day | 76 | Not Specified | Not Specified | CE / UL / CUL / CSA | 76 | 1 pc. | φ22 | Not applicable | Yellow | ||
฿ 611.67 ฿ 524.26 | CONTROLCONSOLE | 1 Piece(s) | Same day | 76 | Not Specified | Not Specified | CE / UL / CUL / CSA | 76 | 1 pc. | φ22 | Not applicable | Light Beige | ||
฿ 943.34 ฿ 808.54 | CONTROL CONSOLE | 1 Piece(s) | Same day | 140 | Without Circuit Board | Indoor | CE | 140 | Without Hole | Without Hole | Without Hole | Light Beige | ||
฿ 943.34 ฿ 808.54 | CONTROLCONSOLE | 1 Piece(s) | Same day | 140 | Not Specified | Not Specified | CE / UL / CUL / CSA | 140 | 2 pcs. | φ22 | 50 | Light Beige | ||
฿ 943.34 ฿ 808.54 | CONTROL CONSOLE | 1 Piece(s) | Same day | 140 | Not Specified | Not Specified | CE / UL / CUL / CSA | 140 | 3 pcs. | φ22 | 30 | Light Beige | ||
฿ 1,281.67 ฿ 1,155.68 | CONTROL CONSOLE | 1 Piece(s) | Same day | 200 | Without Circuit Board | Indoor | CE | 200 | Without Hole | Without Hole | Without Hole | Light Beige | ||
฿ 1,281.67 ฿ 1,098.52 | CONTROLCONSOLE | 1 Piece(s) | Same day | 200 | Not Specified | Not Specified | CE / UL / CUL / CSA | 200 | 3 pcs. | φ22 | 50 | Light Beige | ||
฿ 1,281.67 ฿ 1,098.52 | CONTROLCONSOLE | 1 Piece(s) | Same day | 200 | Not Specified | Not Specified | CE / UL / CUL / CSA | 200 | 4 pcs. | φ22 | 36 | Light Beige | ||
฿ 1,281.67 ฿ 769.13 | CONTROL CONSOLE | 1 Piece(s) | Same day | 200 | Not Specified | Not Specified | CE / UL / CUL / CSA | 200 | 5 pcs. | φ22 | 30 | Light Beige |
Loading...
Dimension width W(mm) | 76 | Dimension depth D(mm) | 59.5 | Material | Polycarbonate |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP65 |
How can we improve?
How can we improve?