(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible rails of PTU, PT-SS, PT, FP, FPW, CTW, PUW, VTF, VTH, VT-5KD, VTC and VT Series are 35 mm width rails compliant with DIN Standards.
· Various types of equipment compatible with 35 mm width are applicable.
· Compatible rails are compliant with IEC 60715 / DIN 46277-3 (consistent with JIS C2812) and compatible with standardized size (35 mm width).
Product picture of DIN 35 mm Rail (DAV)
Dimensional drawing
DAV Type
Type | A | B | C | Toal Length |
---|---|---|---|---|
DAV4 | 4.5 | 10 | 10 | 1000 mm as well as 2000 mm |
DAV5 | 5.5 | 13 | 7 | |
DAV6 | 6.4 | 13 | 13 |
Loading...
Specifications | Rail | Supported products | For all terminal blocks | Rail width(mm) | 35 |
---|---|---|---|---|---|
Rail length(mm) | 1000 | Rail shape | DIN35 mm rail |
How can we improve?
How can we improve?